TI Home > News Releases

News Releases

TI delivers most robust single- and dual-channel gate drivers for automotive applications with Industry’s fastest propagation delays

Apr 30, 2014

DALLAS (April. 30, 2014) – Texas Instruments (TI) (NASDAQ:TXN) today introduced six, AEC-Q100-qualified gate drivers with industry’s fastest propagation delays of less than 15 nanoseconds. The UCC275xx-Q1 family of single- and dual-channel gate drivers provides the highest power efficiency, reliability and flexibility compared to existing solutions for automotive applications, such as powertrain, bi-directional converters (12- to 48-V and 12- to 400-V input), onboard charging, traction inverters, advanced driver assistance systems (ADAS), safety, headlamps and instrumentation clusters. For more information and samples, visit:  www.ti.com/ucc27531q1-pr or www.ti.com/ucc27517Aq1-pr .

Demanding requirements to improve fuel efficiency mean automotive systems must shrink in size, lowering the overall weight of the vehicle. The ultra-low propagation delays in the UCC275xx-Q1 family help automotive systems efficiently switch power electronics at high frequencies to maintain a small footprint and reduce overall vehicle weight.

Key features and benefits of the UCC275xx-Q1 gate drivers:

  • Integrated solution saves space and enables highest efficiency: With peak currents ranging from 2.5 A to 5 A and propagation delays of less than 15 ns, TI’s automotive output-stage drivers can replace discrete totem pole solutions. This cuts down board space, reduces system cost and enables the gate drivers to be placed closer to the switch, which cuts down parasitic inductances and improves efficiency.
  • Reliable and robust: The wide temperature range of -40 to 140 degrees Celsius and negative input voltage of -5 V enables handling of ground bouncing experienced in harsh environments.
  • Design flexibility to support a wide input voltage range: Supports 4.5 V to 35 V to drive wide bandgap switches, such as SiC, MOSFETs and IGBTs that are capable of withstanding high temperatures without compromising efficiency. Additionally, the inverting functions of the UCC27518A-Q1 and UCC27519A-Q1, and non-inverting functions of the UCC27531-Q1, UCC27517A-Q1, UCC27519A-Q1 and UCC27524A-Q1 add the flexibility needed to handle different types of inputs.

Tools and support

Designers can get started today on designing with the UCC27531-Q1 by ordering the UCC27531EVM-184 evaluation module for US$49.00. The UCC27532EVM-538 is available for US49.00.

In addition to a PSpice model, two TINA-TI SPICE simulation models for the UCC27531-Q1 help simplify design. The UCC27532-Q1 has a POWERSTAGE-DESIGNER development tool.

Availability and pricing

Samples and production quantities are available now. Pricing in 1,000-unit quantities, the UCC27531-Q1  and UCC27532-Q1 single-channel gate drivers are available in a 6-pin SOT-23 package for USD$0.88. Offered in a 5-pin SOT-23 package, the UCC27517A-Q1,  UCC27518A-Q1 single-channel gate drivers are USD$0.57, the UCC27519A-Q1 is USD$0.61, and the UCC27524A-Q1 dual-channel gate driver is available in an 8-pin MSOP-PowerPAD package for USD$1.00.

Texas Instruments drives automotive innovation
TI's state-of-the-art semiconductor products allow manufacturers and system suppliers to deliver world-class features to the automotive market. Our extensive automotive portfolio includes analog power management, interface and signal chain solutions, along with DLP® displays, ADAS and infotainment processors, Hercules™ TMS570 safety microcontrollers and wireless connectivity solutions. TI offers SafeTI™ parts designed to facilitate OEMs' compliance with the requirements of ISO 26262, as well as parts specifically designated as compliant with the AEC-Q100 and TS16949 standards, all with excellent product documentation. Visit TI's Automotive page or TI’s E2E™ Behind the Wheel Blog to learn more about our commitment to automotive innovation.

Find out more about TI’s automotive solutions:

#  #  #

About Texas Instruments

Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world’s brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.


TI E2E is trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.