TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Lowest jitter PCIe clock buffers (LMK00334 and LMK00338)

The LMK00334 and LMK00338 are high-speed current steering logic (HCSL) clock fanout buffers that support PCI Express (PCIe) Gen-1, Gen-2, Gen-3 interface standards. The LMK00334 creates four...

WEBENCH Schematic Editor

Texas Instruments unveiled WEBENCH® Schematic Editor, a new editing and simulation feature that enables engineers to customize power management designs and simulate the circuit created within the...

12-bit, 4-GSPS JESD204B ADC (ADC12J4000)
(Photo)

The ADC12J4000 is the industry’s fastest 12-bit analog-to-digital converter (ADC). The RF-sampling ADC12J4000 clocks in at 4 GSPS and supports the JEDEC JESD204B serial interface standard for data converters up to 8 Gbps, while consuming 50 percent less power than competitive devices. Measuring 9-mm by 9-mm, it is also the smallest IC in its class. The device can be used in test and measurement, wireless, and defense applications, such as spectrum analyzers, munitions, digital pre-distortion feedback and radar. 

12-bit, 4-GSPS JESD204B ADC (ADC12J4000)

The RF-sampling ADC12J4000 is the industry’s fastest 12-bit analog-to-digital converter (ADC). It clocks in at 4 GSPS and supports the JEDEC JESD204B serial interface standard for data...

LVDS FlatLink™ receiver supports 4-Mhz pixel clock (SN65LVDS822)

The SN65LVDS822 is the first LVDS receiver to support a 4-MHz pixel clock for small LCD displays. Compared to competitive devices, the SN65LVDS822 FlatLink™ LVDS receiver accepts a lower pixel...

SIMPLE SWITCHER 12-V, 750-mA DC/DC nano power regulator (LMR22007)

TI's SIMPLE SWITCHER® nano power regulator is the industry’s smallest 12-V, 750-mA DC/DC converter that delivers 94.6-percent peak efficiency in 30-mm2 footprint.

12.5-Gbps 8-channel multi-protocol repeater (DS125BR800A)

The DS125BR800A is an 8-chanel multi-protocol repeater that is the industry’s first signal conditioner capable of driving the serial-attached SCSI (SAS-3) protocol. In addition to supporting the...

(Photo)
The ADS8881 family includes 12 high-performance, ultra-low power 18- and 16-bit SAR analog-to-digital converters (ADCs) with speed options ranging from 100 kSPS to 1 MSPS. The family includes six TI Precision Designs reference designs to jump-start design. With the ADS8881 family, engineers can chose the right ADC for a wide variety of applications - from high-end industrial, such as high-performance test and measurement equipment, precision metrology and precision sensor transmitters for industrial automation, to battery-operated test and measurement and portable medical.
18- and 16-bit SAR ADCs from 100 kSPS to 1 MSPS (ADS8881 family)

The ADS8881 family includes 12 high-performance, ultra-low power 18- and 16-bit SAR analog-to-digital converters (ADCs) with speed options ranging from 100 kSPS to 1 MSPS. The family also includes...

Industry’s fastest 16-bit DAC at 2.5 GSPS (DAC38J84)
(Photo)

The DAC38J84 is the industry’s fastest 16-bit digital-to-analog converter (DAC). The 4-channel, 2.5-GSPS DAC38J84 is 66 percent faster than the competition and supports the JEDEC JESD204B serial interface standard for data converters up to 12.5 Gbps. The pin-compatible 2-channel, 16-bit DAC38J82 also runs at 2.5 GSPS, 25 percent faster than existing 16-bit dual DACs. 

Industry’s fastest 16-bit DAC at 2.5 GSPS (DAC38J84)

The DAC38J84 is the industry’s fastest 16-bit digital-to-analog converter (DAC). The 4-channel, 2.5-GSPS DAC38J84 is 66 percent faster than the competition and supports the JEDEC JESD204B serial...

Industry's first precision rail-to-rail input and output 36-V op amp (OPA192)

TI introduces the industry’s first 36-V rail-to-rail input and output (RRIO) operational amplifier (op amp) to achieve precision offset voltage and drift without using auto-zero techniques. The...

10-Gbps serial link aggregator ICs (TLK10081and TLK10022)

The TLK10081and TLK10022 10-Gbps serial link aggregator ICs allow system designers to reduce the number of gigabit serial links required for communications, video, imaging and many other end...

Interface IC for tablet/notebook displays (SN65DSI86)

TI’s SN65DSI86 interface IC supports the industry’s highest screen resolution up to 4K2Kp60. It provides a MIPI® DSI bridge between the graphics processor and embedded DisplayPort (eDP)...

Power factor correction (PFC) controller (UCC28180)

TI's 8-pin, continuous conduction mode PFC controller reduces power dissipation in shunt resistor by 50 percent while delivering power factor greater than 0.95.

Nanopower boost charger with integrated step-down regulator (bq25570)

TI's next-generation power management integrated circuits efficiently acquire and manage microwatts (uW) to milliwatts (mW) of power harvested from light, heat or mechanical energy sources. The...

Industry's most extensive reference design library (TI Designs)
(Photo)

TI Designs is the industry’s most extensive reference design library, spanning TI’s broad portfolio of analog, embedded processor and connectivity products for industrial, automotive, consumer, communications and computing applications, among others. TI Designs are comprehensive, enabling customers to jump-start their designs with system- and subsystem-level solutions. 

Each TI Design reference design includes test data, a schematic or block diagram, bill of materials (BOM) and design files that help explain the circuit’s function and performance. Support material may also include models, software, code examples, design guides, evaluation modules and more to take system designers even further down the design path. 

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363