TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Multiphase Vcore power management system (TPS53661-41-31 and CSD95372B-73B)

Compliant with Intel’s VR12.5 and VR12 voltage regulation specifications, the TPS53661, TPS53641 and TPS53631 DC/DC controllers and CSD95372B and CSD95373B NexFET smart power stages from Texas...

Industry's smallest 18-V eFuse power protection switch efficiently defends systems

These tiny devices reduce solution size and extend battery life in portable and adapter-powered devices, and enterprise and client solid state drives (SSDs).

Triple-output synchronous step-down switching regulators (TPS65261-2)

The TPS65261 and TPS65262 DC/DC converters from Texas Instruments feature small QFN packages and up to 96 percent efficiency for such applications as digital television, set-top boxes, home...

SWIFT™ DC/DC buck converters (TPS544B20/C20)

Texas Instruments' SWIFT 18-V, 20-A and 30-A synchronous DC/DC buck converters with PMBus interface feature small QFN packages and integrated MOSFETs. The TPS544B20 and TPS544C20 drive ASICs in...

Ultra-small 4-A buck-boost converter [TPS630250]

The TPS630250 buck-boost converter with 4-A switches supports a wide input voltage range of 2.3 V to 5.5 V and can discharge lithium batteries down to 2.5 V or lower, while maintaining excellent...

WEBENCH PCB Export
(Photo)
WEBENCH PCB Export

WEBENCH® PCB Export from Texas Instruments is a new feature in WEBENCH Power Designer that engineers can use to quickly create a power supply printed circuit board (PCB) layout and export it to...

Fast-charge 5-W wireless power receivers (bq51020)

Industry’s most power-efficient 5-watt wireless power receivers that support the Wireless Power Consortium (WPC) Qi 1.1 standard. TI’s new bq51020 and bq51021 allow consumers to charge their...

Multi-cell Li-Ion battery monitors for energy storage, industrial [bq76940]
(Photo)
First scalable, multi-cell battery monitors that significantly improve battery pack safety and reduce design time of 12-V to 48-V lithium-ion and lithium-iron phosphate batteries used in e-bikes, power tools and energy storage systems. The new bq76920, bq76930 and bq76940 circuits efficiently protect and control 3- to 15-cell batteries when charging or operating in harsh environment conditions.
Multi-cell Li-Ion battery monitors for energy storage, ebikes, industrial (bq76940)

Industry's first scalable, multi-cell battery monitors that significantly improve battery pack safety and simplify design of 12-V to 48-V lithium-ion and lithium-iron phosphate batteries used in...

High-performance DACs reduce board space and system costs, increase accuracy (DAC8760 family)
(Photo)

The DAC8760 family of digital-to-analog converters (DACs) enables engineers to increase the accuracy and performance of programmable logic controller (PLC) I/O modules, field sensors and transmitters, and building automation systems, while decreasing overall system size and cost. The DACs are also the industry’s first to provide simultaneous voltage and current outputs, giving system designers the flexibility to use either one or both outputs.

High-performance DACs reduce board space and system costs, increase accuracy (DAC8760 family)

The DAC8760 family of digital-to-analog converters (DACs) enables engineers to increase the accuracy and performance of programmable logic controller (PLC) I/O modules, field sensors and...

Automotive gate drivers (UCC275xx-Q1)

The UCC275xx-Q1 family of single- and dual-channel gate drivers provides the highest power efficiency, reliability and flexibility compared to existing solutions for automotive applications, such as powertrain, bi-directional converters (12- to 48-V and 12- to 400-V input), onboard charging, traction inverters, advanced driver assistance systems (ADAS), safety, headlamps and instrumentation clusters.

80V, 100V NexFET MOSFETs (CSD19506, CSD19536)
(Photo)
CSD19506 supports 2.0 milliohms of Rds(on) at an input voltage of up to 80 V, while the CSD19536 achieves 2.3 milliohms of Rds(on) at a 100-V input
Mid-Voltage NexFET MOSFETs for high-current motor control designs

TI introduced 14 power MOSFETs in TO-220 and SON packages that support input voltages from 40 V to 100 V. The high-efficiency NexFETs include 40-V, 60-V, 80-V and 100-V N-channel devices that...

Flyback power solutions (UCC28910 and UCC28630)

Two flyback power solutions from Texas Instruments achieve the highest energy efficiency and lowest standby power consumption for 5- to 100-watt AC/DC power supplies. The UCC28910 700-V flyback...

Industry's lowest jitter PCIe clock buffers (LMK00334 and LMK00338)
(Photo)
The LMK00334 and LMK00338 are high-speed current steering logic (HCSL) clock fanout buffers that support PCI Express (PCIe) Gen-1, Gen-2, Gen-3 interface standards. The LMK00334 creates four buffered copies of an input clock, while the LMK00338 produces eight buffered copies. They deliver 70 percent lower additive jitter and significantly higher supply noise rejection than competitive devices, providing system designers with ample jitter margin over the PCIe 3.0 specification. Both devices are supported in TI’s new WEBENCH® Clock Architect to help simplify clock tree design for high-speed communications, networking, and data center systems, including servers, switches and routers.
1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363