TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

NexFET™ N-channel power MOSFETs (CSD16570Q5B)

11 new NexFET™ N-channel power MOSFETs from Texas Instruments includes the 25-V CSD16570Q5B and 30-V CSD17570Q5B for hot swap and ORing applications with the industry’s lowest on-resistance...

12-V motor driver family that reduces spin-up time (DRV8846/DRV8848)

The new 12-V motor driver family reduces spin-up time to just seconds and makes tuning stepper and brushed DC motors easier than ever before. The DRV8846 incorporates a new, proprietary adaptive...

Reinforced Isolation

TI offers the highest voltage protection with reinforced isolation

7-GHz ADC
(Photo)

The LMH3401 and LMH5401 fully differential amplifiers (FDAs) provide DC-coupled applications with best-in-class AC performance to improve system capabilities and performance. The FDAs enable higher bandwidth and slew rate, and lower distortion than existing ADC drivers. The performance of the LMH3401 and LMH5401 can enable radar systems that help keep populations safer and wireless base stations that drop fewer calls, while providing faster upload speeds. 

7-GHz ADC drivers (LMH3401 & LMH5401)

The LMH3401 and LMH5401 fully differential amplifiers (FDAs) provide DC-coupled applications with best-in-class AC performance to improve system capabilities and performance. The FDAs enable...

TI DLP® high-resolution chipsets for 3D printing, 3D machine vision and lithography applications

Texas Instruments announced the availability of two new high-resolution DLP® chipsets for 3D printing, 3D machine vision and lithography applications. The new chipsets, consisting of the DLP9000...

(Photo)
Lighting Matrix Manager (TPS92661-Q1)

The TPS92661-Q1 high-brightness LED matrix manager IC from Texas Instruments is a compact, scalable solution that enables automobile manufacturers to create innovative LED headlamps that vary beam patterns and intensity dynamically for optimum roadway illumination and enhanced driver safety.

450V Linear Controller (TPS92410)

The TPS92410 controller from Texas Instruments integrates a multiplier and tunable phase dimmer detection, as well as analog dimming inputs and drive circuit protection functions to ease design of...

Lowest-power 25- to 160-MSPS analog-to-digital converters (ADC3k family)
(Photo)

Texas Instruments expanded its data converter portfolio with a new family of small, pin-compatible analog-to-digital converters (ADCs) that provide a best-in-class power-to-performance ratio. The ADC3k family includes 12- and 14-bit options in speed grades of up to 160 MSPS with 2 or 4 channels and with LVDS or JESD204B interfaces. The devices support the industrial ambient temperature range of -40C to 85C for use in industrial applications, such as motor control, medical imaging, and portable test and measurement, as well as defense and communications applications, such as software defined radio and MIMO communications. 

Lowest-power 25- to 160-MSPS analog-to-digital converters (ADC3k family)

Texas Instruments has expanded its data converter portfolio with a new family of small, pin-compatible analog-to-digital converters (ADCs) that provide a best-in-class power-to-performance ratio....

SIMPLE SWITCHER Synchronous Converters (LM43600/1/2/3 and LM46000/1/2)

The seven SIMPLE SWITCHER regulators from Texas Instruments simplify wide VIN synchronous power supply design and help engineers create energy-efficient, electromagnetic interference (EMI)...

Industry's smallest 12-, 14- and 16-bit SAR ADCs
(Photo)

The ADS7042 is the industry’s smallest and lowest-power 12-bit SAR ADC, and the ADS8354 family includes the industry’s smallest 14- and 16-bit, simultaneous-sampling SAR ADCs.

Industry’s smallest 12-, 14- and 16-bit SAR ADCs

System designers can reduce the size of their industrial monitoring and control applications with TI's newest successive approximation register (SAR) analog-to-digital converters (ADCs). The...

TI introduces ultra-low quiescent current, high-voltage LDOs for direct-to-battery automotive applications
(Photo)
TI introduced 17 new AEC-Q100-qualified, high-voltage LDOs for automotive and industrial applications. The new ultra-low quiescent current LDOs, including the TPS7A16xx-Q1 with 60-V input, TPS7A66xx-Q1 and TPS7B67xx families, and the TPS7B4250-Q1 LDO, support many applications that connect directly to a car or truck battery, such as cluster, power steering and infotainment systems, door modules and lighting controls.
TI introduces ultra-low quiescent current, high-voltage LDOs for direct-to-battery automotive applications

Broadening its large portfolio of low drop-out regulators (LDOs), TI today introduced 17 new AEC-Q100-qualified, high-voltage LDOs for automotive and industrial applications. The new ultra-low...

(Photo)
Power over Ethernet - SIMPLIFIED

Texas Instruments Incorporated (TI) (NASDAQ:TXN) introduced a two-layer PoE power sourcing equipment (PSE) evaluation module and TI Design based on TI's new TPS23861 PoE controller. The...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363