TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Low-noise clock jitter cleaner/multiplier (LMK04906)

The TI LMK04906 is the industry’s most flexible and highly integrated clock jitter cleaner/multiplier for use in wired communications and test and measurement applications. It allows designers...

FPD-Link III SerDes Chipset (DS90UB913Q, DS90UB914Q)

TI's DS90UB913Q serializer and DS90UB914Q deserializer provide a seamless video and data interface to megapixel driver assist camera modules. Applications include front-view camera for collision...

BeagleBone LCD7 Cape
(Photo)
The BeagleBone LCD7 Cape delivers touch screen capability, featuring a 7-inch TFT LCD screen with 4-wire resistive touch and five user buttons.
Lowest-power, highest-precision smart e-metering solution (ADS131E08)

The new ADS131E08 analog front end (AFE) family for power metering and control of smart e-meters is available with 8, 6 or 4 channels and in 16- or 24-bit resolution. The devices offer high...

Lowest-power, highest-precision smart e-metering solution
(Photo)

The new ADS131E08 analog front end (AFE) family for power monitoring and control of smart e-meters is available with 8, 6 or 4 channels and in 16- or 24-bit resolution. The devices offer high integration and performance, along with the industry’s lowest power consumption per channel and widest upgrade/downgrade path.

WEBENCH System Power Architect

TI's new WEBENCH System Power Architect speeds design of multi-output, high-performance DC/DC power supply systems

Sitara Android 4.0 SDK

New software development kit brings Android 4.0 capabilities to Sitara AM335x and AM37x ARM Cortex-A8 processors, catering to markets that require low-cost, low-power SoCs

Sitara Android 4.0 SDK
(Photo)
New software development kit brings Android 4.0 capabilities to Sitara AM335x and AM37x ARM Cortex-A8 processors, catering to markets that require low-cost, low-power SoCs
200-mA, 60-V SWIFT Power Management Converter (TPS54061)

200-mA, 60-V SWIFT high-density, synchronous step-down regulator with 90-percent high efficiency and low noise performance. With a solution size of only 125 mm2, the TPS54061 integrates both high...

TPS54061 SWIFT DC/DC Power Converter
(Photo)
200-mA, 60-V Step-Down, Synchronous Converter for Smart Meter and Sensor Designs
Constant current buck LED driver modules (TPS92550/1)

TI's TPS92550/1 are the industry’s first fully integrated LED drivers in industry-standard IC packages that help developers avoid design complexities.

Industry’s first SAR ADC with SPICE model (ADS8028)

The 12-bit, 1-MSPS, 8-channel ADS8028 is the industry's first successive-approximation-register (SAR) analog-to-digital converter (ADC) with a downloadable TINA-TI™ SPICE model, enabling system...

FPD-Link serializer (DS90C187)

The DS90C187 FPD-Link serializer delivers the industry’s highest screen resolution (WQXGA) and extends battery life in tablet computers, ebooks, laptops and portable display monitors.

Phase-dimmable LED driver (LM3447)

The LM3447 AC/DC LED driver includes a dimmer detect, phase decoder and adjustable hold current circuits to provide smooth and flicker-free dimming operation in off-line, isolated LED lighting...

High-speed 4-A FET driver (UCC27517)

The UCC27511 and UCC27517, TI's first 4-A/8-A and 4-A/4-A single-channel, low-side gate drivers with industry-leading speed and drive current capability for minimizing switching loss of MOSFETs,...

Low-voltage stepper, brushed DC motor drivers for battery-powered applications (DRV8834, DRV8835, DRV8836)

The DRV8834, DRV8835 and DRV8836 motor drivers for brushed DC and stepper motors provide a wide, low-voltage operating range, low RDS(ON) and ultra-low sleep currents, slashing power consumption...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363