TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

LED driver (TPS92510)

TI's TPS92510 drives a string of up to 17 high-brightness LEDs at up to 97-percent power efficiency in automotive, industrial and general illumination applications.

First dual, 16-bit ADC (ADS42JB69) and clock jitter cleaner (LMK04828) supporting JESD204B interface

The ADS42JB69 is the industry’s first dual-channel, 16-bit analog-to-digital converter (ADC) featuring the JEDEC JESD204B serial interface standard for data converters and is also the fastest at...

Pro audio op amps (OPA1664, OPA1662)

TI’s pro audio op amps provide unmatched noise, distortion and bandwidth performance while dissipating a mere 1.5 mA per channel. The power-efficient, dual-channel OPA1662 and quad-channel...

Quad-channel XAUI/10GBASE-KR Transceiver (TLK10034)

The TLK10034 is the industry’s first quad-channel XAUI/10GBASE-KR transceiver that supports multiple 10G/40G Ethernet standards, as well as proprietary data rates from 1 Gbps to 10 Gbps. The...

Quad-channel XAUI/10GBASE-KR Transceiver (TLK10034)
(Photo)
The TLK10034 is the industry’s first quad-channel XAUI/10GBASE-KR transceiver that supports multiple 10G/40G Ethernet standards, as well as proprietary data rates from 1 Gbps to 10 Gbps. The flexible TLK10034 allows engineers to use one SerDes for all of their protocol needs, instead of stocking multiple devices. It interfaces to backplanes, copper cables, and SFP+ optical modules in server, storage and enterprise networking equipment.
SDI reclocker with eye monitor (LMH0366)

TI’s LMH0366 SDI reclocker with integrated eye monitor provides real-time monitoring and diagnostics, allowing engineers to easily optimize their broadcast video system and speed time-to-market....

2.5-A Power Module (TPS84250)

New power module with 65-V transient protection integrates a DC/DC converter, inductor and passives in a very small, easy-to-use package. The 2.5-A TPS84250 meets the EN55022 Class B...

LED Driver (LM3463)

Six-channel LED driver with dynamic headroom control for high-power applications.

Programmable Differential Amplifiers (LMH6881, LMH6882)

TI’s 2.4-GHz LMH6881 single-channel programmable differential amplifier (PDA) and 2.4-GHz LMH6882 dual-channel PDA provide optimized noise, distortion and bandwidth performance over a 6-dB to...

PMBus™ server power management and protection IC (LM25066IA)

The LM25066IA server monitoring, protection and control IC with on-chip PMBus™ support is fully compliant to Intel® Node Manager 2.0.

Lowest-noise EEG analog front end (ADS1299)

The ADS1299 is the industry’s lowest-noise electroencephalography (EEG) AFE, enabling non-invasive monitoring of brain waves. It was designed for manufacturers of extra-cranial biopotential...

LDO linear voltage regulator (TPS7A4700)

The 1-A TPS7A4700 LDO linear regulator features less than 4.17-uVrms output noise over the 10-Hz to 100-kHz bandwidth, eliminating the need for expensive and bulky filtering in a wide range of...

Current shunt monitors (INA3221, INA282, INA223, LMP8480)

Four new TI current shunt monitors provide monitoring of power supply current, voltage and power values with best-in-class features that reduce board space and bill of materials. The INA3221,...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363