TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Fly-Buck DC/DC converters (LM25017/8/9)

Industry’s first 48-V constant on-time synchronous step-down converter integrates MOSFETs and features COT control architecture to reduce size and cost of single- and multi-output power supplies...

3-phase, brushless DC (BLDC) motor drivers (DRV10866 and DRV11873)

Two 3-phase, brushless DC (BLDC) motor drivers allow designers to spin motors in minutes rather than months. The sensorless 5-V, 680-mA DRV10866 and the 12-V, 1.5-A DRV11873 cut external component...

Point-of-load DC/DC converters (TPS50601 and TPS50301)

The 6.3-V, 6-A TPS50601 and the 6.3-V, 3-A TPS50301 are synchronous step- down converters optimized for small form factor designs. They are the industry’s smallest monolithic point-of-load (POL)...

LED drivers (TPS92075 and TPS92560)

TI's TPS92075 off-line, phase-dimmable, constant-current lighting controller and easy-to-use TPS92560 lighting driver reduce component count and solution size while improving compatibility with...

VID interface controller (LM10011)

TI's LM10011 is the first VID controller designed to operate along with a point-of-load regulator to adjust the core voltage (VCORE) of a VID-enabled processor, such as TI’s C6000™...

Wideband Frequency Synthesizer (LMX2581)

TI’s LMX2581 wideband frequency synthesizer with integrated VCO delivers the industry’s lowest phase noise. The LMX2581 combines the capability to drive highest system performance along with...

AFEs for test and measurement, wireless communications, and optical networking systems (AFE7070 & AFE7071)

The AFE7070 and AFE7071 analog front ends (AFEs) provide low power, high performance and space savings for test and measurement, wireless communications and optical networking equipment. The...

Lowest-power 24-bit, 3-channel ECG AFE (ADS1293)

The ADS1293 is the industry’s most power-efficient 24-bit, 3-channel AFE for biopotential measurement applications, such as portable, battery-powered electrocardiogram (ECG) solutions, Holter...

Lowest-power ECG AFE (ADS1293)
(Photo)
The ADS1293 is the industry’s most power-efficient 24-bit, 3-channel AFE for biopotential measurement applications, such as portable, battery-powered electrocardiogram (ECG) solutions, Holter monitors and wireless patient monitoring equipment.
3.5-A SWIFT™ buck regulators (TPS54360/40)

TI's DC/DC converters integrate 60-V power MOSFET for high-voltage, space-constrained applications