TI Home >

Media Gallery

Archives: Search this section

 
 
Asset Types              
 
 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

RF Power Management with MIPI RFFE (LM3263)

The industry’s first RF power converters to integrate the MIPI Alliance’s radio frequency front-end (RFFE) digital control interface, a specification that simplifies multi-band and multi-radio...

Nano-power programmable timers (TPL5000 and TPL5100)

The TPL5000 and TPL5100 programmable system timers draw only 30 nA of current, a reduction of 90 percent compared to competitive solutions. They address a wide range of battery-powered and energy...

DockPort Controller and Switch (HD3SS2521)

TI's HD3SS2521 DockPort Controller delivers audio/video, USB data and power over a single cable between a notebook, ultrabook or tablet PC and a docking station or dongle. It allows designers to...

Differential amplifiers deliver best power-to-performance ratio (THS4531A / THS4532)

TI's single-channel THS4531A and dual THS4532 differential amplifiers achieve seven times the bandwidth with one-fourth of the input referred noise while also reducing power consumption by 80...

LED driver (TPS92690)

TI's TPS92690 is a high-power, multi-topology DC/DC LED driver with adjustable switching frequency and current sense threshold that provides design flexibility and low electro-magnetic...

TI makes analog easier with new library of precision designs
(Photo)

TI Precision Designs is a precision analog design library that provides comprehensive board-level precision designs to help engineers quickly evaluate and customize their systems while expanding their analog knowledge base. The TI Precision Designs library includes categories of Reference, Verified and CerTIfied Designs that provide all of the methodology and results, and design and simulation files needed for customers to quickly evaluate and customize their systems and speed end products to market. 

FPD-Link III SerDes Chipset (DS90UH927Q-Q1, DS90UH928Q-Q1)

TI’s DS90UH927Q-Q1 serializer and DS90UH928Q-Q1 deserializer chipset delivers uncompressed high-definition (HD) digital video and audio to touchscreen LCD panels in a vehicle’s central...

TI makes analog easier with new library of precision designs

TI Precision Designs is a precision analog design library that provides comprehensive board-level precision designs to help engineers quickly evaluate and customize their systems while expanding...

Push-button reset controllers (TPS3420-1)

TI's tiny dual-channel TPS3420 and TPS3421 push-button reset controllers feature low power consumption and a selectable reset time delay to improve system stability in space-constrained,...

MaxLife fast-charge Li-Ion technology

Battery management chipsets with TI’s patented new MaxLife™ fast-charge technology, which allows consumers to charge single-cell Li-Ion batteries faster and experience longer battery life. The...

12-bit, 500- to 900-MSPS ADCs (ADS5409 family)
(Photo)

The ADS5409 is a family of 12-bit, 500- to 900-MSPS analog-to-digital converters (ADCs) that reduce board space by 80 percent while providing industry-leading signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR). The ADS5409 family provides best-in-class performance in a significantly smaller footprint and at the lowest power consumption to meet the size, power and performance needs of test and measurement equipment, wideband LTE and LTE-advanced communications base stations, millimeter wave backhaul (v-band and e-band), cable infrastructure return path and defense electronics.

12-bit, 500- to 900-MSPS ADCs (ADS5409 family)

The ADS5409 family includes 12-bit, 500- to 900-MSPS analog-to-digital converters (ADCs) that reduce board space by 80 percent while providing industry-leading signal-to-noise ratio (SNR) and...

(Photo)
Piezo haptic driver (DRV2667)

TI's highly integrated DRV2667 single-chip piezo haptic driver is less than half the size of competitive solutions. Its I2C controlled digital playback engine relieves the host processor from...

4-channel, 14-bit ADC at 250 MSPS (ADS4449)
(Photo)

The ADS4449 is the industry’s fastest 4-channel, 14-bit analog-to-digital converter (ADC), clocking in at 250 MSPS. The high-density ADS4449 enables receiver systems to support up to 125 MHz of instantaneous bandwidth in extremely small forms, such as multiple input and multiple output (MIMO) base stations and munitions guidance, or in greater density applications, such as active electrically scanned array (AESA) and other phased-array radars. 

4-channel, 14-bit ADC at 250 MSPS (ADS4449)

The ADS4449 is the industry’s fastest 4-channel, 14-bit analog-to-digital converter (ADC), clocking in at 250 MSPS. The high-density ADS4449 enables receiver systems to support up to 125 MHz of...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-200      201-225      226-250      251-275      276-300      301-325      326-350      351-363