TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

LED drivers (TPS92640-41-60)

TI's TPS92660 two-string LED driver and TPS92640/1 synchronous buck controllers address the challenges of precise color and brightness control lighting that designers face in creating high quality...

8-channel PWM audio processor (TAS5548)

The industry’s first 8-channel, PWM audio processor with dual asynchronous sample rate converters (ASRCs) integrated on a single chip. The TAS5548 allows home and pro audio designers to...

Multi-cell battery capacity monitor for lead-acid batteries (bq34z110)

The first lead-acid battery management gas gauge integrated circuit with TI’s proprietary Impedance Track™ capacity measurement technology. The bq34z110 gas gauge IC, which comes in a small...

Haptic driver for ERM and LRA actuators (DRV2605)

TI's DRV2605 the industry’s only ERM/LRA haptic driver pre-loaded with a library of 123 distinct haptic effects, making it easy to add realistic tactile feedback effects to consumer and...

10-A SWIFT Step-Down Converter [TPS54020]

New synchronous step-down DC/DC converter with integrated MOSFETs in a very small 3.5-mm by 3.5-mm HotRod™ QFN package. The SWIFT™ 10-A TPS54020 features the highest power density and includes...

4.5-A Li-Ion battery chargers (bq2419x)

Lithium-ion battery charger integrated circuits (ICs) that reduce charge time by 50 percent in smartphones and tablets compared to other charger solutions. The bq2419x family of 4.5-A output, 20-V...

Reconfigurable DC arc detect reference solution (RD-195)

TI’s RD-195 makes it faster and easier for designers to safeguard high-power DC systems against the catastrophic damage that can result from arc faults. Designers can program the RD-195 to...

Synchronous boost controllers (LM5122Q and TPS43060/1)

TI's LM5122Q and TPS43060/1 synchronous buck controllers feature wide input voltage range and enable compact design and scalable output power

High-speed data converter system evaluation kit (HSDC-SEK-10)

The HSDC-SEK-10 is the industry’s first complete high-speed data converter system evaluation kit. It significantly reduces system evaluation costs and enables designers to get their system...

Smart bypass diode (SM74611)

TI's SM74611 is a smart bypass diode in a standard surface-mount package with 15-A current handling capability and the industry’s lowest power dissipation.

Fly-Buck DC/DC converters (LM25017/8/9)

Industry’s first 48-V constant on-time synchronous step-down converter integrates MOSFETs and features COT control architecture to reduce size and cost of single- and multi-output power supplies...

3-phase, brushless DC (BLDC) motor drivers (DRV10866 and DRV11873)

Two 3-phase, brushless DC (BLDC) motor drivers allow designers to spin motors in minutes rather than months. The sensorless 5-V, 680-mA DRV10866 and the 12-V, 1.5-A DRV11873 cut external component...

Point-of-load DC/DC converters (TPS50601 and TPS50301)

The 6.3-V, 6-A TPS50601 and the 6.3-V, 3-A TPS50301 are synchronous step- down converters optimized for small form factor designs. They are the industry’s smallest monolithic point-of-load (POL)...

LED drivers (TPS92075 and TPS92560)

TI's TPS92075 off-line, phase-dimmable, constant-current lighting controller and easy-to-use TPS92560 lighting driver reduce component count and solution size while improving compatibility with...

VID interface controller (LM10011)

TI's LM10011 is the first VID controller designed to operate along with a point-of-load regulator to adjust the core voltage (VCORE) of a VID-enabled processor, such as TI’s C6000™...

Wideband Frequency Synthesizer (LMX2581)

TI’s LMX2581 wideband frequency synthesizer with integrated VCO delivers the industry’s lowest phase noise. The LMX2581 combines the capability to drive highest system performance along with...

AFEs for test and measurement, wireless communications, and optical networking systems (AFE7070 & AFE7071)

The AFE7070 and AFE7071 analog front ends (AFEs) provide low power, high performance and space savings for test and measurement, wireless communications and optical networking equipment. The...

Lowest-power 24-bit, 3-channel ECG AFE (ADS1293)

The ADS1293 is the industry’s most power-efficient 24-bit, 3-channel AFE for biopotential measurement applications, such as portable, battery-powered electrocardiogram (ECG) solutions, Holter...

3.5-A SWIFT™ buck regulators (TPS54360/40)

TI's DC/DC converters integrate 60-V power MOSFET for high-voltage, space-constrained applications