TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

FemtoFET MOSFET Transistors (CSD17381F4, CSD25481F4)

TI's family of FemtoFET™ MOSFET transistors feature ultra-small packaging and on-resistance below 100 milli-ohm. The small signal MOSFET transistors save power and extend battery life of mobile...

Floating MOSFET switch (TPS92411)

Floating switch architecture simplifies the offline linear drive of LEDs in lamps, downlights and fixtures. The AC switched matrix technique features TI's TPS92411 floating MOSFET switch and is an...

Class-D stereo amplifier (TPA3131D2)

TI's Class-D stereo amplifier produces size-defying sound for ultrabooks, Bluetooth speakers, and tablet and ultrabook docking stations. The TPA3131D2 is the industry’s first Class-D amplifier...

DC/DC synchronous buck controller (LM27403)

Analog DC/DC step-down controller with remote bipolar junction transistor (BJT) temperature-compensated inductor current sensing that minimizes total solution footprint in high-power POL...

10-A SIMPLE SWITCHER® power modules (LMZ31710/07/04)

The SIMPLE SWITCHER 10-A LMZ31710, 7-A LMZ31707 and 4-A LMZ31704 integrated power solutions combine a DC/DC converter with power MOSFETs, a shielded inductor and passives into a low-profile QFN...

Digital current sensor and voltage monitor (LMP92064)

TI introduces the industry's first digital current sensor and voltage monitor for fast and precise power monitoring in communications applications such as telecom, servers and central office...

Closed-loop I2S audio amplifiers (TAS5760xx)

TI's TAS5760xx closed-loop I2S amplifier family features high switching frequency, allowing designers to use smaller output filter components to reduce overall solution size and BOM cost. They...

TI unveils first current-sharing LDOs for harsh environments

TI introduced the first current-sharing low-dropout (LDO) linear voltage regulators for harsh environments. The current-sharing feature of the 3-A TPS7H1101-SP and the 0.5-A TPS7H1201-HT allows...

Industry's first inductance-to-digital converter (LDC1000)

The LDC1000 is the industry’s first inductance-to-digital converter (LDC), a new data converter category that uses coils and springs as inductive sensors to deliver higher resolution, increased...

Qi wireless power transmitter (bq500212A)

Next-generation wireless power transfer circuit supports the new Wireless Power Consortium (WPC) 1.1 specification for Qi-enabled wireless charging. The bq500212A transmitter, which is shipping in...

TI expands motor driver portfolio with its first integrated stepper motor pre-driver (DRV8711)

TI has expanded its motor driver portfolio to include the company’s first integrated stepper motor pre-driver. The DRV8711 is highly configurable with a best-in-class on-chip micro-stepping...

RF Power Management with MIPI RFFE (LM3263)

The industry’s first RF power converters to integrate the MIPI Alliance’s radio frequency front-end (RFFE) digital control interface, a specification that simplifies multi-band and multi-radio...

Nano-power programmable timers (TPL5000 and TPL5100)

The TPL5000 and TPL5100 programmable system timers draw only 30 nA of current, a reduction of 90 percent compared to competitive solutions. They address a wide range of battery-powered and energy...

DockPort Controller and Switch (HD3SS2521)

TI's HD3SS2521 DockPort Controller delivers audio/video, USB data and power over a single cable between a notebook, ultrabook or tablet PC and a docking station or dongle. It allows designers to...

Differential amplifiers deliver best power-to-performance ratio (THS4531A / THS4532)

TI's single-channel THS4531A and dual THS4532 differential amplifiers achieve seven times the bandwidth with one-fourth of the input referred noise while also reducing power consumption by 80...

LED driver (TPS92690)

TI's TPS92690 is a high-power, multi-topology DC/DC LED driver with adjustable switching frequency and current sense threshold that provides design flexibility and low electro-magnetic...

FPD-Link III SerDes Chipset (DS90UH927Q-Q1, DS90UH928Q-Q1)

TI’s DS90UH927Q-Q1 serializer and DS90UH928Q-Q1 deserializer chipset delivers uncompressed high-definition (HD) digital video and audio to touchscreen LCD panels in a vehicle’s central...

TI makes analog easier with new library of precision designs

TI Precision Designs is a precision analog design library that provides comprehensive board-level precision designs to help engineers quickly evaluate and customize their systems while expanding...

Push-button reset controllers (TPS3420-1)

TI's tiny dual-channel TPS3420 and TPS3421 push-button reset controllers feature low power consumption and a selectable reset time delay to improve system stability in space-constrained,...

MaxLife fast-charge Li-Ion technology

Battery management chipsets with TI’s patented new MaxLife™ fast-charge technology, which allows consumers to charge single-cell Li-Ion batteries faster and experience longer battery life. The...

12-bit, 500- to 900-MSPS ADCs (ADS5409 family)

The ADS5409 family includes 12-bit, 500- to 900-MSPS analog-to-digital converters (ADCs) that reduce board space by 80 percent while providing industry-leading signal-to-noise ratio (SNR) and...

Piezo haptic driver (DRV2667)

TI's highly integrated DRV2667 single-chip piezo haptic driver is less than half the size of competitive solutions. Its I2C controlled digital playback engine relieves the host processor from...

4-channel, 14-bit ADC at 250 MSPS (ADS4449)

The ADS4449 is the industry’s fastest 4-channel, 14-bit analog-to-digital converter (ADC), clocking in at 250 MSPS. The high-density ADS4449 enables receiver systems to support up to 125 MHz of...

Linear voltage regulators (LP5907 and LP38798)

250-mA LP5907 and 800-mA LP38798 LDOs from Texas Instruments feature less than 10-µVrms output noise over the 10-Hz to 100-kHz bandwidth, eliminating the need for expensive and bulky filtering in...

Interface ICs for connecting tablet displays and keyboards (SN65DSI85 and TCA8424)

TI introduced two new devices to ease design for tablet designers. The TCA8424 is the industry’s first HID over I2C, 128-key keyboard controller. It eliminates the need to program the device at...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180