TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Industry's smallest 18-V eFuse power protection switch efficiently defends systems

These tiny devices reduce solution size and extend battery life in portable and adapter-powered devices, and enterprise and client solid state drives (SSDs).

Triple-output synchronous step-down switching regulators (TPS65261-2)

The TPS65261 and TPS65262 DC/DC converters from Texas Instruments feature small QFN packages and up to 96 percent efficiency for such applications as digital television, set-top boxes, home...

SWIFT™ DC/DC buck converters (TPS544B20/C20)

Texas Instruments' SWIFT 18-V, 20-A and 30-A synchronous DC/DC buck converters with PMBus interface feature small QFN packages and integrated MOSFETs. The TPS544B20 and TPS544C20 drive ASICs in...

Ultra-small 4-A buck-boost converter [TPS630250]

The TPS630250 buck-boost converter with 4-A switches supports a wide input voltage range of 2.3 V to 5.5 V and can discharge lithium batteries down to 2.5 V or lower, while maintaining excellent...

WEBENCH PCB Export

WEBENCH® PCB Export from Texas Instruments is a new feature in WEBENCH Power Designer that engineers can use to quickly create a power supply printed circuit board (PCB) layout and export it to...

Fast-charge 5-W wireless power receivers (bq51020)

Industry’s most power-efficient 5-watt wireless power receivers that support the Wireless Power Consortium (WPC) Qi 1.1 standard. TI’s new bq51020 and bq51021 allow consumers to charge their...

Multi-cell Li-Ion battery monitors for energy storage, ebikes, industrial (bq76940)

Industry's first scalable, multi-cell battery monitors that significantly improve battery pack safety and simplify design of 12-V to 48-V lithium-ion and lithium-iron phosphate batteries used in...

High-performance DACs reduce board space and system costs, increase accuracy (DAC8760 family)

The DAC8760 family of digital-to-analog converters (DACs) enables engineers to increase the accuracy and performance of programmable logic controller (PLC) I/O modules, field sensors and...

Automotive gate drivers (UCC275xx-Q1)

The UCC275xx-Q1 family of single- and dual-channel gate drivers provides the highest power efficiency, reliability and flexibility compared to existing solutions for automotive applications, such as powertrain, bi-directional converters (12- to 48-V and 12- to 400-V input), onboard charging, traction inverters, advanced driver assistance systems (ADAS), safety, headlamps and instrumentation clusters.

Mid-Voltage NexFET MOSFETs for high-current motor control designs

TI introduced 14 power MOSFETs in TO-220 and SON packages that support input voltages from 40 V to 100 V. The high-efficiency NexFETs include 40-V, 60-V, 80-V and 100-V N-channel devices that...

Flyback power solutions (UCC28910 and UCC28630)

Two flyback power solutions from Texas Instruments achieve the highest energy efficiency and lowest standby power consumption for 5- to 100-watt AC/DC power supplies. The UCC28910 700-V flyback...

Lowest jitter PCIe clock buffers (LMK00334 and LMK00338)

The LMK00334 and LMK00338 are high-speed current steering logic (HCSL) clock fanout buffers that support PCI Express (PCIe) Gen-1, Gen-2, Gen-3 interface standards. The LMK00334 creates four...

WEBENCH Schematic Editor

Texas Instruments unveiled WEBENCH® Schematic Editor, a new editing and simulation feature that enables engineers to customize power management designs and simulate the circuit created within the...

12-bit, 4-GSPS JESD204B ADC (ADC12J4000)

The RF-sampling ADC12J4000 is the industry’s fastest 12-bit analog-to-digital converter (ADC). It clocks in at 4 GSPS and supports the JEDEC JESD204B serial interface standard for data...

LVDS FlatLink™ receiver supports 4-Mhz pixel clock (SN65LVDS822)

The SN65LVDS822 is the first LVDS receiver to support a 4-MHz pixel clock for small LCD displays. Compared to competitive devices, the SN65LVDS822 FlatLink™ LVDS receiver accepts a lower pixel...

SIMPLE SWITCHER 12-V, 750-mA DC/DC nano power regulator (LMR22007)

TI's SIMPLE SWITCHER® nano power regulator is the industry’s smallest 12-V, 750-mA DC/DC converter that delivers 94.6-percent peak efficiency in 30-mm2 footprint.

12.5-Gbps 8-channel multi-protocol repeater (DS125BR800A)

The DS125BR800A is an 8-chanel multi-protocol repeater that is the industry’s first signal conditioner capable of driving the serial-attached SCSI (SAS-3) protocol. In addition to supporting the...

18- and 16-bit SAR ADCs from 100 kSPS to 1 MSPS (ADS8881 family)

The ADS8881 family includes 12 high-performance, ultra-low power 18- and 16-bit SAR analog-to-digital converters (ADCs) with speed options ranging from 100 kSPS to 1 MSPS. The family also includes...

Industry’s fastest 16-bit DAC at 2.5 GSPS (DAC38J84)

The DAC38J84 is the industry’s fastest 16-bit digital-to-analog converter (DAC). The 4-channel, 2.5-GSPS DAC38J84 is 66 percent faster than the competition and supports the JEDEC JESD204B serial...

Industry's first precision rail-to-rail input and output 36-V op amp (OPA192)

TI introduces the industry’s first 36-V rail-to-rail input and output (RRIO) operational amplifier (op amp) to achieve precision offset voltage and drift without using auto-zero techniques. The...

10-Gbps serial link aggregator ICs (TLK10081and TLK10022)

The TLK10081and TLK10022 10-Gbps serial link aggregator ICs allow system designers to reduce the number of gigabit serial links required for communications, video, imaging and many other end...

Interface IC for tablet/notebook displays (SN65DSI86)

TI’s SN65DSI86 interface IC supports the industry’s highest screen resolution up to 4K2Kp60. It provides a MIPI® DSI bridge between the graphics processor and embedded DisplayPort (eDP)...

Power factor correction (PFC) controller (UCC28180)

TI's 8-pin, continuous conduction mode PFC controller reduces power dissipation in shunt resistor by 50 percent while delivering power factor greater than 0.95.

Nanopower boost charger with integrated step-down regulator (bq25570)

TI's next-generation power management integrated circuits efficiently acquire and manage microwatts (uW) to milliwatts (mW) of power harvested from light, heat or mechanical energy sources. The...

Industry's most extensive reference design library (TI Designs)

TI Designs is the industry’s most extensive reference design library, spanning TI’s broad portfolio of analog, embedded processor and connectivity products for industrial, automotive,...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180