TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

DRV8312 Motor Control Evaluation Kit (DRV8312-C2-KIT)

The DRV8312-C2-KIT is a complete motor control evaluation kit for spinning brushless DC (BLDC) and permanent magnet synchronous (PMSM) motors out of the box. The DRV8312-C2-KIT speeds development...

TMP103 Digital Temperature Sensor

The TMP103 is the industry's smallest, most power-efficient digital temperature sensor. It consumes 97 percent less power and is 75 percent smaller than the next closest competitor.

C2000 High Efficiency Bridgeless PFC AC/DC Developer’s Kit (TMDSHVBLPFCKIT): $450 US

TI's High Efficiency Bridgeless PFC AC/DC Developer’s Kit is based on a single C2000™ Piccolo MCU with integrated high-performance analog, PWMs and other control-oriented peripherals to reduce...

C2000 Resonant LLC Isolated Half Bridge DC/DC Developer’s Kit (TMDSHVRESLLCKIT)

(TMDSHVRESLLCKIT) is based on a single C2000™ Piccolo MCU with integrated high-performance analog, PWMs and other control-oriented peripherals to reduce system cost. Software configurable tuning...

C2000 Phase Shifted Isolated Full Bridge DC/DC Developer’s Kit (TMDSHVPSFBKIT)

TI's Phase Shifted Isolated Full Bridge DC/DC Developer’s Kit is based on a single C2000™ Piccolo MCU with integrated high-performance analog, PWMs and other control-oriented peripherals to...

DRV8x - Eight New Motor Drivers for Stepper, Brushed DC Motors

DRV8x motor driver family has expanded with eight new devices supporting up to 5 A for higher-current bipolar stepper and brushed DC motors. The new DRV8x motor drivers provide RDS(ON) as low as...

2-W Isolated DC/DC Converter

New high-efficiency, primary-side feedback transformer driver for isolated 2-W power supplies, used in programmable logic controllers, industrial automation and other noise-sensitive data...

TMP006 IR MEMS Temperature Sensor

The TMP006 is the industry’s first single-chip passive infrared (IR) MEMS temperature sensor. It enables contactless temperature measurement for the first time in portable consumer electronics,...

C2000 Concerto dual-core microcontrollers for real-time control

Empowering developers to design greener, more connected applications, the C2000 Concerto dual-core microcontroller (MCU) series combines TI’s class-leading-performance C28x core and control...

C2000 Concerto dual-core MCU block diagram

Concerto 32-bit microcontrollers combine TI’s class-leading-performance C28x core and control peripherals with an ARM Cortex-M3 core and connectivity peripherals to deliver a clearly partitioned...

C2000 Concerto dual-core MCU chip shot

Greener applications require the performance of a real-time control MCU to execute complex algorithms needed for precise, efficient power conversion, which is the essence of efficient motor...

ADS42xx - Dual-channel, 12- and 14-bit ADCs from 65 to 250 MSPS

Eight new eight dual-channel analog-to-digital converters (ADCs) devices available in 12- and 14-bit resolutions at speeds from 65 to 250 MSPS. With these additions, the ADS42xx family provides...

Highest integrated piezo haptic driver

The DRV8662 is the industry's highest integrated piezo haptic driver for use in consumer and industrial applications.

ADS1118 - Smallest Fully Integrated 16-bit ADC

The ADS1118 is the industry’s smallest, 16-bit delta-sigma analog-to-digital converter (ADC) with integrated programmable gain amplifier (PGA), reference, temperature sensor and 4-input...

OPA2188 - First 36-V, zero-drift op amp

The OPA2188 is the industry's first zero-drift, 36-V operational amplifier (op amp). Compared to the competition, the dual-channel OPA2188 provides a 4x improvement in offset voltage drift, 60...

TI Mobile App for iPhone and Android

TI announced the availability of its mobile app for the Apple iPhone® and Android™-powered smartphones, making it the first semiconductor supplier to offer both a mobile app and a...

DAC8562 Family - Dual 16/14/12-Bit Precision DACs

The DAC8562 family of dual 16-, 14- and 12-bit digital-to-analog converters (DACs) provides the industry’s highest precision and lowest power consumption. The devices deliver 25-percent better...

INA226 Current Shunt Monitor

The INA226 is the industry's most accurate current shunt monitor. With a maximum offset voltage of 10-microvolts (uV) and a maximum gain error of 0.1%, the INA226 is 10 times more accurate than...

OPA2314 - 1.8-V General Purpose Op Amp

The OPA2314 is the first in a new line of op amps for low-voltage, battery-powered, cost-sensitive industrial, consumer and medical applications. The dual, 1.8-V OPA2314 general purpose op amp...

DRV8301 - Integrated Three-Phase Brushless Pre-Driver

The DRV8301 is the first in a new line of integrated three-phase brushless motor pre-drivers from Texas Instruments. It is the most highly integrated pre-driver available today, reducing board...

LM3448, TPS92070 - Phase-dimmable, offline LED lighting drivers

Highly integrated, phase-dimmable AC/DC LED lighting drivers for use in solid state lighting residential, architectural, commercial and industrial applications, such as retrofit bulbs, LED...

SIMPLE SWITCHER nano modules & regulators

TI introduced four new SIMPLE SWITCHER® power management integrated circuits for space-constrained point-of-load designs in industrial, communications and automotive applications. The National...

DAC3162 and DAC3152 - 500-MSPS DACs

The 12-bit DAC3162 and 10-bit DAC3152 are the smallest, least-expensive and lowest-power devices in their class and were designed for wideband transmit systems, such as wireless base stations,...

OPA2836 General Purpose, Low-Power Driver Amplifier

The dual-channel OPA2836 is a general-purpose, low-power, rail-to-rail output operational amplifier (op amp) for driving analog-to-digital converters (ADCs). The OPA2836 op amp provides the...

INA149 - Difference amplifier for high common-mode voltage applications

The INA149 is the industry’s most accurate difference amplifier for high common-mode voltage applications up to +275 V. With a best-in-class common-mode rejection ratio (CMRR) of 100 dB, the...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180