TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

THS4531 ADC Driver

The THS4531 is a fully differential analog-to-digital converter (ADC) driver that provides more than eight times the performance-to-power ratio of similar devices. The THS4531 fully differential...

World’s first configurable NDIR gas sensing and pH sensing AFEs (LMP91050, LMP91200)

The LMP91050 and LMP91200 are configurable analog front ends (AFE) that provide an easy-to-use, modular solution for bridging the gap between the microprocessor and sensor. Design engineers can...

OMAP-DM Coprocessors

OMAP-DM Coprocessors Delivering advanced imaging and video

OMAP™ 4 platform

The OMAP™ 4 platform includes applications processors, a comprehensive software suite and power management technology to bring next-generation Smartphones and Mobile Internet Devices (MIDs)...

OPA1612
UCD90120
TPS6507x Single-Chip Power Management ICs

New TPS6507x family of single-chip, power management integrated circuits for portable electronics. The power management units (PMUs) implement all sequencing and default options to power today’s...

TPS2500
IQmath Library for MCUs

IQmath simplifies porting floating-point simulations & algorithms to a fixed-point microcontroller.

F2806x Piccolo floating-point MCUs

TI's low-cost TMS320F2806x Piccolo floating-point MCUs offer an enhanced math engine specifically designed to simplify programming and optimize performance in real-time control applications that...

F2806x Piccolo floating-point MCU block diagram

TI's low-cost TMS320F2806x Piccolo floating-point MCUs offer an enhanced math engine specifically designed to simplify programming and optimize performance in real-time control applications that...

DRV8412-C2-KIT Integrated Motor Driver with Piccolo MCU

The DRV8412 evaluation kit (DRV8412-C2-KIT) includes everything needed to spin two brushed DC or a single stepper motor out of the box: the DRV8412 motor driver, a C2000 Piccolo F28035 MCU...

OPAx320 Op Amp for Sensor Measurement

The OPAx320 is a new line of 1.8-V precision operational amplifiers (op amps) for low-noise, high-impedance sensor measurement.

TLV320DAC3202 Class-G Headphone Amp

Normal 0 false false false MicrosoftInternetExplorer4 The TLV320DAC3202 is a low-power Class-G headphone amplifier with an integrated digital-to-analog converter (DAC) and power rails for mobile...

ADS8363 16-Bit Analog-to-Digital Converter (ADC)

Industry's first 2-channel, simultaneous-sampling analog-to-digital converter (ADC) featuring two independently controlled internal references.

THS6226 Class H VDSL Line Driver

The THS6226 is the industry’s first Class H VDSL line driver in full production. Compared to Class AB alternatives, the gated, dual-port THS6226 consumes 47 percent less power, a critical...

DAC3484: 1.25 GSPS, 16-Bit Digital-to-Analog Converter (DAC)

The DAC3484 is the industry’s most power-efficient 4-channel, 16-bit DAC (digital-to-analog converter). At 1.25 GSPS, the DAC3484 is 25 percent faster than the next fastest quad DAC while...

Stellaris(R) EVALBOT microcontroller robotic evaluation platform

The updated Stellaris microcontroller (MCU) Robotic Evaluation Platform (EVALBOT) provides developers the flexibility to choose from a variety of software tool chains so they can fully access the...

ADS1298R EEC Analog Front End with Respiration Impedance Measurement

The ADS1298R devices are the industry’s first fully-integrated AFEs with on-chip respiration impedance measurement in full production. These 24-bit devices simplify the implementation of...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180