TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

First dual, 16-bit ADC (ADS42JB69) and clock jitter cleaner (LMK04828) supporting JESD204B interface

The ADS42JB69 is the industry’s first dual-channel, 16-bit analog-to-digital converter (ADC) featuring the JEDEC JESD204B serial interface standard for data converters and is also the fastest at...

Pro audio op amps (OPA1664, OPA1662)

TI’s pro audio op amps provide unmatched noise, distortion and bandwidth performance while dissipating a mere 1.5 mA per channel. The power-efficient, dual-channel OPA1662 and quad-channel...

Quad-channel XAUI/10GBASE-KR Transceiver (TLK10034)

The TLK10034 is the industry’s first quad-channel XAUI/10GBASE-KR transceiver that supports multiple 10G/40G Ethernet standards, as well as proprietary data rates from 1 Gbps to 10 Gbps. The...

SDI reclocker with eye monitor (LMH0366)

TI’s LMH0366 SDI reclocker with integrated eye monitor provides real-time monitoring and diagnostics, allowing engineers to easily optimize their broadcast video system and speed time-to-market....

2.5-A Power Module (TPS84250)

New power module with 65-V transient protection integrates a DC/DC converter, inductor and passives in a very small, easy-to-use package. The 2.5-A TPS84250 meets the EN55022 Class B...

LED Driver (LM3463)

Six-channel LED driver with dynamic headroom control for high-power applications.

Programmable Differential Amplifiers (LMH6881, LMH6882)

TI’s 2.4-GHz LMH6881 single-channel programmable differential amplifier (PDA) and 2.4-GHz LMH6882 dual-channel PDA provide optimized noise, distortion and bandwidth performance over a 6-dB to...

PMBus™ server power management and protection IC (LM25066IA)

The LM25066IA server monitoring, protection and control IC with on-chip PMBus™ support is fully compliant to Intel® Node Manager 2.0.

Lowest-noise EEG analog front end (ADS1299)

The ADS1299 is the industry’s lowest-noise electroencephalography (EEG) AFE, enabling non-invasive monitoring of brain waves. It was designed for manufacturers of extra-cranial biopotential...

LDO linear voltage regulator (TPS7A4700)

The 1-A TPS7A4700 LDO linear regulator features less than 4.17-uVrms output noise over the 10-Hz to 100-kHz bandwidth, eliminating the need for expensive and bulky filtering in a wide range of...

Current shunt monitors (INA3221, INA282, INA223, LMP8480)

Four new TI current shunt monitors provide monitoring of power supply current, voltage and power values with best-in-class features that reduce board space and bill of materials. The INA3221,...

Low-noise clock jitter cleaner/multiplier (LMK04906)

The TI LMK04906 is the industry’s most flexible and highly integrated clock jitter cleaner/multiplier for use in wired communications and test and measurement applications. It allows designers...

FPD-Link III SerDes Chipset (DS90UB913Q, DS90UB914Q)

TI's DS90UB913Q serializer and DS90UB914Q deserializer provide a seamless video and data interface to megapixel driver assist camera modules. Applications include front-view camera for collision...

Lowest-power, highest-precision smart e-metering solution (ADS131E08)

The new ADS131E08 analog front end (AFE) family for power metering and control of smart e-meters is available with 8, 6 or 4 channels and in 16- or 24-bit resolution. The devices offer high...

WEBENCH System Power Architect

TI's new WEBENCH System Power Architect speeds design of multi-output, high-performance DC/DC power supply systems

Sitara Android 4.0 SDK

New software development kit brings Android 4.0 capabilities to Sitara AM335x and AM37x ARM Cortex-A8 processors, catering to markets that require low-cost, low-power SoCs

200-mA, 60-V SWIFT Power Management Converter (TPS54061)

200-mA, 60-V SWIFT high-density, synchronous step-down regulator with 90-percent high efficiency and low noise performance. With a solution size of only 125 mm2, the TPS54061 integrates both high...

Constant current buck LED driver modules (TPS92550/1)

TI's TPS92550/1 are the industry’s first fully integrated LED drivers in industry-standard IC packages that help developers avoid design complexities.

Industry’s first SAR ADC with SPICE model (ADS8028)

The 12-bit, 1-MSPS, 8-channel ADS8028 is the industry's first successive-approximation-register (SAR) analog-to-digital converter (ADC) with a downloadable TINA-TI™ SPICE model, enabling system...

FPD-Link serializer (DS90C187)

The DS90C187 FPD-Link serializer delivers the industry’s highest screen resolution (WQXGA) and extends battery life in tablet computers, ebooks, laptops and portable display monitors.

Phase-dimmable LED driver (LM3447)

The LM3447 AC/DC LED driver includes a dimmer detect, phase decoder and adjustable hold current circuits to provide smooth and flicker-free dimming operation in off-line, isolated LED lighting...

High-speed 4-A FET driver (UCC27517)

The UCC27511 and UCC27517, TI's first 4-A/8-A and 4-A/4-A single-channel, low-side gate drivers with industry-leading speed and drive current capability for minimizing switching loss of MOSFETs,...

Low-voltage stepper, brushed DC motor drivers for battery-powered applications (DRV8834, DRV8835, DRV8836)

The DRV8834, DRV8835 and DRV8836 motor drivers for brushed DC and stepper motors provide a wide, low-voltage operating range, low RDS(ON) and ultra-low sleep currents, slashing power consumption...

Single- and dual-channel, 16- and 24-bit ECG/EEG analog front ends (ADS1191, ADS1192, ADS1291, ADS1292, ADS1292R)

The award-winning ADS1298 analog front end (AFE) family has expanded with five new fully integrated AFEs for portable biopotential measurement applications. The new electrocardiogram (ECG) and...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180