TI Home >

Media Gallery

Archives: Search this section

Category 

Product Photos

All photos in this gallery are to be credited as 'courtesy of Texas Instruments'

Dual-port CSI-2 quad deserializer hub (DS90UB964-Q1)

TI deserializer hub aggregates and replicates data from multiple high-resolution sensors in automotive camera and radar applications

SimpleLink wireless MCUs for remote control solutions

Say "hello" to TI's new SimpleLink wireless MCUs for Bluetooth low energy and ZigBee RF4CE voice remote controls

HDMI 2.0 and MIPI retimers

TI introduces the industry’s lowest-power, low-jitter retimers for 4K UHD video and camera interface

Resolver sensor interface for rotary position sensing (PGA411-Q1)

New PGA411-Q1 resolver-to-digital converter enables up to a 50 percent reduction in board space and a lower bill-of-materials cost in automotive and industrial applications

Industry's first direct RF sampling 14-bit, 3-GSPS ADC (ADC32RF45)

Introducing the industry’s first RF sampling 14-bit, 3-GSPS analog-to-digital converter for higher integration, better noise performance, wider bandwidth and smaller footprint.

High current PMBus converters (TPS544B25 and TPS544C25)

TI's SWIFT™ 20-A TPS544B25 and 30-A TPS544C25 synchronous buck converters feature frequency synchronization for low-noise and reduced EMI/EMC and a PMBus interface for adaptive voltage scaling...

Advanced WEBENCH Tools

TI's series of advanced tools in WEBENCH® Power Designer provide experienced engineers extensive design control, analysis and trouble-shooting capability to create complex power-supply designs....

Fully integrated 5-A single-cell lithium-ion (Li-ion) battery-charger circuit (bq25892)

Enabling faster and cooler charging, Texas Instruments (TI) (NASDAQ: TXN) introduced the industry's first fully integrated 5-A single-cell lithium-ion (Li-ion) battery-charger circuit with...

18-V multi-channel synchronous buck converter (TPS65400)

TI's four-channel buck DC/DC converter with PMBus/I2C digital interface is well-suited for applications in space-constrained equipment that experience high ambient operating temperature without...

Industry’s first 65-V synchronous step-down converter with Fly-Buck™ capability

The LM5160A increases output power, improves power density and simplifie multi-output design for industrial, smart grid, automotive applications

New SIMPLE SWITCHER® nano modules redefine small power supply design

TI’s LMZ21700, LMZ21701, LMZ20501 and the LMZ20502 modules feature high performance in the industry’s smallest packages.

NexFET™ N-channel power MOSFETs (CSD16570Q5B)

11 new NexFET™ N-channel power MOSFETs from Texas Instruments includes the 25-V CSD16570Q5B and 30-V CSD17570Q5B for hot swap and ORing applications with the industry’s lowest on-resistance...

12-V motor driver family that reduces spin-up time (DRV8846/DRV8848)

The new 12-V motor driver family reduces spin-up time to just seconds and makes tuning stepper and brushed DC motors easier than ever before. The DRV8846 incorporates a new, proprietary adaptive...

Reinforced Isolation

TI offers the highest voltage protection with reinforced isolation

7-GHz ADC drivers (LMH3401 & LMH5401)

The LMH3401 and LMH5401 fully differential amplifiers (FDAs) provide DC-coupled applications with best-in-class AC performance to improve system capabilities and performance. The FDAs enable...

TI DLP® high-resolution chipsets for 3D printing, 3D machine vision and lithography applications

Texas Instruments announced the availability of two new high-resolution DLP® chipsets for 3D printing, 3D machine vision and lithography applications. The new chipsets, consisting of the DLP9000...

Lighting Matrix Manager (TPS92661-Q1)

The TPS92661-Q1 high-brightness LED matrix manager IC from Texas Instruments is a compact, scalable solution that enables automobile manufacturers to create innovative LED headlamps that vary beam patterns and intensity dynamically for optimum roadway illumination and enhanced driver safety.

450V Linear Controller (TPS92410)

The TPS92410 controller from Texas Instruments integrates a multiplier and tunable phase dimmer detection, as well as analog dimming inputs and drive circuit protection functions to ease design of...

Lowest-power 25- to 160-MSPS analog-to-digital converters (ADC3k family)

Texas Instruments has expanded its data converter portfolio with a new family of small, pin-compatible analog-to-digital converters (ADCs) that provide a best-in-class power-to-performance ratio....

SIMPLE SWITCHER Synchronous Converters (LM43600/1/2/3 and LM46000/1/2)

The seven SIMPLE SWITCHER regulators from Texas Instruments simplify wide VIN synchronous power supply design and help engineers create energy-efficient, electromagnetic interference (EMI)...

Industry’s smallest 12-, 14- and 16-bit SAR ADCs

System designers can reduce the size of their industrial monitoring and control applications with TI's newest successive approximation register (SAR) analog-to-digital converters (ADCs). The...

TI introduces ultra-low quiescent current, high-voltage LDOs for direct-to-battery automotive applications

Broadening its large portfolio of low drop-out regulators (LDOs), TI today introduced 17 new AEC-Q100-qualified, high-voltage LDOs for automotive and industrial applications. The new ultra-low...

Power over Ethernet - SIMPLIFIED

Texas Instruments Incorporated (TI) (NASDAQ:TXN) introduced a two-layer PoE power sourcing equipment (PSE) evaluation module and TI Design based on TI's new TPS23861 PoE controller. The...

Multiphase Vcore power management system (TPS53661-41-31 and CSD95372B-73B)

Compliant with Intel’s VR12.5 and VR12 voltage regulation specifications, the TPS53661, TPS53641 and TPS53631 DC/DC controllers and CSD95372B and CSD95373B NexFET smart power stages from Texas...

1-25      26-50      51-75      76-100      101-125      126-150      151-175      176-180