TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2010 Archives

Dec 20, 2010
High-efficiency flyback controller, FET driver simplifies power design for low-voltage, secondary-side rectification
Dec 15, 2010
High-performance 6-A converter in 3-mm x 3-mm QFN package achieves 95-percent power efficiency over full load
Dec 15, 2010
ARM Cortex™-A8-based open source development board supports broad range of differentiated peripherals, large software ecosystem and offers collaboration with BeagleBoard.org community
Dec 14, 2010
Complete, easy-to-use kit enables developers to leverage C2000™ real-time control microcontrollers to innovate feature-laden, intelligent automotive and stage lighting applications
Dec 14, 2010
Highly integrated DM8168 DaVinci digital media processor offers four times the compression, display and control functionalities with lower power and reduced board space
Dec 10, 2010
ADC12D1800 Recognised for its Unprecedented Speed Which Facilitates the Creation of New Applications for Wideband Software-Defined Radios
Dec 9, 2010
TI-Nspire™ Graphing Handheld helps foster student achievement in math, science
Dec 9, 2010
Q2 sales of $390.4 million decreased 5% from Q1 of fiscal 2011 but increased 13% from Q2 of fiscal 2010
Dec 8, 2010
Mobile video teleconferencing, stereoscopic-3D and gesture recognition capabilities gain from OMAP™ 4 technology upgrades, including speeds of 1.5 GHz per CPU core
Dec 8, 2010
Available in object code for the first time, TI's VoLIB and FAXLIB offer flexibility and shortened development time for designers of VoIP transcoding and gateway solutions
Dec 7, 2010
Conference call on TI website at 4 p.m. Central time today
Dec 1, 2010
LED Driver Integrates Power Factor Correction and Phase Dimming Decoding to Provide Flicker-free, Uniform Dimming
Nov 23, 2010
TI demonstrates commitment to industrial market and joins PROFIBUS International (PI) and gains certification of PROFIBUS slave implementation
Nov 18, 2010
Out-of-the-box motor control solution includes hardware and software to speed development time; maximizes flexibility in controller selection
Nov 17, 2010
Reduces board footprint with small QFN and TSSOP packages
Nov 16, 2010
First 8-channel DAC with I2C interface from TI provides low power, high accuracy in a small package
Nov 15, 2010
Intelligent host-mode charging power IC provides interoperable, standards-compliant solution to reduce charging time for mobile devices from a USB port
Nov 10, 2010
High-efficiency single-stage controller supports general lighting applications
Nov 9, 2010
New generation of multicore devices boast industry's first 10-GHz DSP with combined fixed- and floating-point capabilities, significantly reducing customer development time
Nov 9, 2010
Independent BDTI benchmarks show TI's C66x DSP core outperforming all other DSPs in the market
Nov 9, 2010
TCI6616 doubles the performance of any 3G/4G SoC on the market, simplifying wireless base station design with new floating-point capabilities