TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2008 Archives

Dec 16, 2008
Tiny power management chip maintains 85 percent efficiency at light load; helps extend battery life in MSP430 microcontroller-based applications
Dec 15, 2008
Piccolo MCUs sampling now to enable greener, more cost-effective industrial, automotive and consumer applications
Dec 15, 2008
Networked AVR Software Developer's Kit and audio-specific algorithms allow programmers to quickly design AVRs, home theaters and mini/micro component systems
Dec 10, 2008
VICP library includes ready-to-use signal processing algorithms for matrix/array operations, digital signal processing and video/image processing
Dec 8, 2008
Conference call on TI web site at 4:30 p.m. Central time today www.ti.com/ir
Dec 8, 2008
Q2 sales were $422 million, down 9% from Q1 of fiscal 2009 and down 15% from Q2 of fiscal 2008
Dec 4, 2008
Library increases pixel processing performance up to 10 times over standard C code on TI's C64x+™ DSPs, reduces development time by 36 man months
Dec 3, 2008
Improve reliability with drop-in upgrades for industrial applications
Nov 24, 2008
High-performance 28-V Li-Ion chargers with dynamic input power management integrate multiple features in a 3 mm x 3 mm QFN
Nov 21, 2008
Device used as building block for bridge sensors and data acquisition
Nov 20, 2008
Harnessing the performance and flexibility of TI's DaVinci™ technology, longtime TI customer Hikvision announces IP-based solutions for the video surveillance market
Nov 19, 2008
Value-added tools including Device Validation TestSuite, Flash® Lite™ for Windows and high speed SDIO drivers complement free BSP
Nov 19, 2008
TI's Tag-it HF-I chip data retention and quality inlay design enables RFID tag reliability