TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

1996 Archives

Nov 26, 1996
Targeted For Portable Applications, the Flexible CMOS LMC272 from National Semiconductor Provides Low-Voltage Operation, 2-15V Range For Design Upgrades
Nov 25, 1996
New Tiny Logic Chips Reduce Board Space Requirements by up to 75 Percent
Nov 25, 1996
Targeted For Motherboards and Add-in Cards, the LMC6953 Protects Both 5V and 3.3V Power Supplies From Potentially Catastrophic Fault Conditions
Nov 25, 1996
National is the Only Semiconductor Firm Nominated to the NII Awards Business Category
Nov 19, 1996
National Semiconductor's Low-Voltage, 1.5W/channel Boomer® Stereo Driver Replaces Three Separate Amps in Most Designs
Nov 11, 1996
Rail-to-Rail Output Swings at 600 ohms Combined With High Output Drive of 8 mA at 2.7V Maximizes Performance for Wide Range of Applications
Nov 11, 1996
Stereo Codec to Meet New Demands for Multimedia PC Audio Excellence With 16-bit Delta-Sigma Conversion, Serial Interfacing and High-Performance Signal Path
Oct 21, 1996
LVDS TECHNOLOGY ENSURES LOW POWER IN HIGH-SPEED APPLICATIONS
Oct 8, 1996
30 milliohm SuperSOT-8 and 60 milliohm SuperSOT-6 Devices Offer Advanced Silicon in True Surface Mount Packages