TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2014 Archives

Jun 30, 2014
Sitara™ AM437x processors, based on an ARM® Cortex®-A9 core, provides options for enhanced processing performance and industrial connectivity
Jun 25, 2014
Drop-in compatible relay driver reduces power, cost and board space
Jun 24, 2014
MSP430 MCUs with EnergyTrace++™ technology designed from the ground up to enable the world's lowest power microcontroller systems
Jun 23, 2014
20-A and 30-A SWIFT™ DC/DC buck converters feature voltage, current and temperature monitoring
Jun 19, 2014
Quad-channel analog front end doubles sampling speed and reduces power more than 30 percent over the competition
Jun 19, 2014
New 32-bit MCUs provide scalability across product and efficiency in analog system solutions as well as reduce design time from months to minutes
Jun 18, 2014
Report details social and environmental performance and highlights accomplishments for 2013
Jun 16, 2014
TI single-inductor DC/DC converters in ultra-small CSP package achieve 95 percent efficiency for personal electronics and industrial designs
Jun 16, 2014
The new SimpleLink™ Wi-Fi family delivers the industry's first single-chip, low-power Wi-Fi solution with built-in programmable MCU designed for the IoT
Jun 10, 2014
Developers can now create flexible PLC products for multiple countries and regions through a single platform
Jun 9, 2014
Customize and download PCB layout to CAD development platforms from Cadence, Mentor Graphics and more
Jun 5, 2014
Scalable solution leverages advanced integrated analog and software implementations to provide flexibility across a wide range of design requirements
Jun 4, 2014
New "Jacinto 6 Eco" DRA72x processor brings feature-rich, in-vehicle infotainment and telematics features to the next generation of entry- to mid-level cars
Jun 4, 2014
Most advanced Wi-Fi®, Bluetooth®, and GNSS infotainment solution, enables easy connection between devices and the car
Jun 3, 2014
New high-performance RF building blocks are optimized for power and performance
Jun 2, 2014
New PLL enables better RF sensitivity and radar accuracy in automotive, industrial and communications applications
May 27, 2014
TI's ultra-small 5W receivers enable faster, cooler and more power efficient charging for Qi-enabled smartphones and other portable electronics
May 22, 2014
Hercules RM57Lx and TMS570LCx ARM® Cortex®-R5 MCUs are 50 percent faster with enhanced features for functional safety and largest on-chip memory
May 20, 2014
New TMS320C5517 DSP from Texas Instruments offers developers high performance and an expansive peripheral set at low power
May 20, 2014
Industry's first scalable monitors with built-in protection simplify design of 3- to 15-cell batteries used in power tools and e-bikes