TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2012 Archives

Oct 1, 2012
New SoCs with integrated microcontroller and memory deliver higher data rates and performance
Oct 1, 2012
Isolated driver offers 40-percent faster propagation delays for industrial applications
Sep 27, 2012
Integrated No Click Access™ on TI's DM8148 system-on-chip to create standard for authentication in virtual desktop environments
Sep 27, 2012
A single 32-bit Delfino microcontroller eliminates the need for an additional resolver-to-digital converter IC in precision servo motor control systems
Sep 26, 2012
Easy-to-use DC/DC modules power noise-sensitive analog circuits
Sep 25, 2012
New 1-A buck-boost converter extends battery life, reduces heat in smartphones and tablets; supports full RF output power range
Sep 25, 2012
Engineers of all experience levels can now explore Stellaris ARM Cortex-M4F microcontrollers with an easy-to-use kit priced at less than $5 USD
Sep 24, 2012
- Features 4.3-inch touch screen with rotation and tilt capabilities, allowing customers to add advanced graphics and enhanced user experiences.
Sep 20, 2012
Versatile controller maximizes system efficiency, simplifies design and reduces cost
Sep 19, 2012
Configurable PDAs provide optimized noise and distortion performance over entire gain range
Sep 19, 2012
TI's OMAP™ platform, DaVinci™ video processors and WiLink™ connectivity solutions offer a complete, optimized Miracast system
Sep 18, 2012
Latest 32-bit Hercules RM4x safety microcontrollers, TPS65381-Q1 power supply, software and documentation help designers more easily achieve IEC 61508 SIL-3 safety standards
Sep 18, 2012
Customers can more easily achieve IEC 61508, IEC 60730 and ISO 26262 safety certification for industrial, transportation, automotive and medical applications with functional safety components
Sep 13, 2012
Next-generation power circuit to increase adoption of USB-connected wireless charging pads
Sep 11, 2012
Conference call on TI website at 4 p.m. Central time today
Sep 11, 2012
2012 STEM Awards program adds Mesquite school district, two additional awards
Sep 11, 2012
Reduces data center operating expenses and increases power and thermal system intelligence