TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2011 Archives

Sep 26, 2011
Industry's first 65 nm Cortex-M MCUs are available today, providing a foundation to the solid Stellaris roadmap that offers even lower power and higher performance levels
Sep 26, 2011
Plug-and-play 6LoWPAN solutions wirelessly extend wired infrastructures, connect large-scale remote sensor networks to the Internet
Sep 23, 2011
National becomes part of TI's Analog business and expands company's ability to deliver more products, expertise and support for customers
Sep 22, 2011
Highly flexible auto focus driver supports both PWM and linear current regulation to extend camera battery life
Sep 21, 2011
Micro package option is 50-percent smaller than competitive devices
Sep 21, 2011
Science Nspired Helps Teachers Bring Concepts to Life Using TI-Nspire Technology
Sep 15, 2011
High-performance voltage regulator with integrated FETs provides highest efficiency, fastest transient protection in new PowerStack™ package
Sep 15, 2011
First device to integrate protection against ESD, over-temperature, over-voltage and under-voltage events in a single package
Sep 14, 2011
AM387x ARM Cortex-A8 MPUs deliver high-bandwidth connectivity at 2 watts with on-board multiport Gigabit Ethernet switc
Sep 13, 2011
TI Foundation STEM Awards have provided $500,000 to 50 teachers in past five years
Sep 9, 2011
Integrates step-down voltage regulator and dual current-sense amplifiers to reduce board space, bill of materials and system complexity
Sep 8, 2011
Conference call on TI website at 4 p.m. Central time today www.ti.com/ir
Sep 8, 2011
Conference call on TI website at 4 p.m. Central time today www.ti.com/ir
Sep 7, 2011
New performance line delivers more than 30 times better range in crowded wireless environments as compared to competitive offerings
Sep 7, 2011
Five-channel output expander reduces required connections by up to 75 percent
Sep 6, 2011
New MCUs ease IEC 61508 SIL 3 and ISO 26262 ASIL-D system certification with dual floating-point ARM® Cortex™-R4F cores in lockstep, integrated diagnostics and safety documentation