TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2004 Archives

Nov 8, 2004
SoC Expected to Demonstrate up to 60 Percent Energy Savings
Nov 8, 2004
1.5 mm x 1.5 mm DC/DC Converter with Digital Brightness Control Efficiently Powers up to Five White LEDs
Nov 8, 2004
1 GHz DSPs Used in Numerous Customer Designs and Opens New Markets
Nov 4, 2004
"Winning in Analog" - National Semiconductor at electronica 2004
Nov 4, 2004
On-Board Pre-emphasis and Dual Redundancy Muxes Make Device Ideal for Datacomm Upgrades
Nov 2, 2004
LM4859 and LM4931 Audio Subsystems Save Space and Increase Functionality
Nov 2, 2004
75 V, 1 A LM5010, in Tiny, Thermally Enhanced LLP Packaging, Well-Suited for 48 V Telecom Applications and High-Voltage Industrial Power Supply Requirements
Nov 1, 2004
Companies Release Deserializer Reference Design for the TI ADS527x Data Converter Family and the Xilinx Virtex-II and Spartan-3 FPGAs
Oct 29, 2004
Fully-configurable Dual-supply Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Supply Voltage Range
Oct 26, 2004
Internet Innovator Awards Reward Creative Use of Internet in Classroom
Oct 25, 2004
Unique headset for mobile phones allows users to communicate clearly in any noisy environment
Oct 25, 2004
Based on the World's most popular C54x(TM) DSP core, the new package cuts device footprint by two-thirds
Oct 21, 2004
The Industry's First Digital TV on a Single Chip, "Hollywood" Will Bring Broadcast Viewing and Reception to Mobile Phones
Oct 20, 2004
Robust Device Reduces Component Count for Automotive Networks