TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2011 Archives

Feb 14, 2011
- TCI6618 SoC breaks the constraints of Moore's Law - doubling LTE performance less than six months after achieving breakthrough performance levels that remain the benchmark
Feb 14, 2011
TI's booth (Hall 8, 8A84) impresses with demonstrations that illustrate the breadth of mobile experiences and the performance of the OMAP™ 4 platform
Feb 14, 2011
The world isn't flat, and mobile technologies don't have to be either, thanks to TI's OMAP platform
Feb 14, 2011
Independent BDTI benchmarks show TI's C66x DSP core delivering the industry's top results on fixed- and floating-point performance
Feb 10, 2011
Newest processors provide up to 148 MHz of corrected transmit bandwidth with complete digital up, down convert chains
Feb 10, 2011
Industry's highest performing 10-GHz multicore DSP delivers 3x the channel density for multimedia gateways and IMS media servers
Feb 7, 2011
Leading professional development conference to explore mathematics and science education technology
Feb 7, 2011
- New OMAP 5 platform creates disruptive mobile experiences akin to Henry Ford's transformative automobile advancements
Jan 31, 2011
DesignCon Demonstration Showcases Breakthrough Performance over Backplane and Cables
Jan 27, 2011
Repeaters Extend Cable Reach, Reduce Interconnect Cost in Data Center Systems
Jan 26, 2011
Compact, lowest power standalone headset driver delivers 100-dB SNR
Jan 25, 2011
New ultra-low-power MSP430 Value Line MCUs enable more features in low-cost applications such as consumer, lighting and touch pads
Jan 24, 2011
Conference call on TI website at 4:30 p.m. Central time today
Jan 24, 2011
Configurable Sensor AFE Products Simplify Design, Speed Time-to-Market
Jan 19, 2011
Easy-to-use Modules Drive Loads up to 3A, Output Voltages from 6V to 24V in a Variety of Applications
Jan 12, 2011
Top mathematics educators and researchers join together to discuss innovations in calculus instruction
Jan 11, 2011
15+ new C2000™ Piccolo real-time control MCUs deliver floating-point core, new Viterbi Complex Math Unit (VCU) and control-oriented peripheral options