TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009



2013 Archives

Oct 29, 2013
Expanded portfolio features superior low-light technology, low power video analytics and enhanced video image quality for IP camera and dashboard camera products
Oct 29, 2013
Blaze your trail onto the Internet of Things. Develop highly connected industrial control and HMI products using Tiva MCUs with USB, data protection, LCD and 50+ software examples
Oct 21, 2013
Conference call on TI website at 4:30 p.m. Central time today
Oct 21, 2013
Orion TI-84 Plus Talking Graphing Calculator is an education game-changer for students with vision-related challenges
Oct 21, 2013
20-V DC/DC synchronous buck controller delivers greater than 95-percent efficiency with smallest inductor footprint
Oct 17, 2013
Highly configurable microcontrollers expand TI's portfolio of 128KB Flash MCUs with advanced features like 1.8V split-rail I/Os and eight serial interfaces to support sensor aggregation
Oct 16, 2013
New TDA2x SoC family with cutting-edge Vision AccelerationPac enables auto manufacturers to redefine next-gen advanced driver assistance systems at significantly lower power consumption
Oct 16, 2013
Complete hardware and software kit helps LED lighting manufacturers add control with remote or cloud connectivity
Oct 15, 2013
DC/DC power modules deliver greater than 95-percent peak efficiency
Oct 14, 2013
TI's new zero-drift PGA provides 5uV offset voltage for precision and long-term stability
Oct 14, 2013
Implement a complete smart grid from utility to home with the industry's broadest portfolio of complementary analog, embedded, connectivity and software solutions
Oct 9, 2013
TI's new device delivers fast and precise power monitoring for communications applications
Oct 8, 2013
New hands-on lab will serve as dynamic learning environment to foster innovation among students
Oct 7, 2013
Industry's most efficient, robust RF envelope tracking power supply supports all 3G and LTE bands, including full 20-MHz LTE spectrum
Oct 3, 2013
Arduino developers get up to 100 times more performance with the Sitara-processor-based TRE, opening the door to more advanced Linux-powered applications
Oct 2, 2013
STEM Awards have provided more than $750,000 to North Texas teachers in past seven years
Oct 2, 2013
TI's highly integrated 20-W stereo speaker amplifiers reduce BOM cost for mid-power audio applications
Sep 30, 2013
Industry-leading combination of galvanic isolation and small package provide high level of protection in industrial applications
Sep 26, 2013
Support for EtherNet/IP in addition to PROFIBUS and EtherCAT enables OEMs to connect their devices to a wider range of PLCs or HMI systems
Sep 23, 2013
Wide-input, 0.5-A linear regulator withstands extreme temperatures up to 210 degrees C
Sep 23, 2013
Field-proven evaluation module highlights the ease of integrating TI's broad portfolio of analog, embedded processing and connectivity solutions for the smart grid