TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2012 Archives

Feb 20, 2012
National Girl Scout study finds STEM a top interest among girls, but barriers still exist
Feb 13, 2012
Scalable single-chip architecture provides multiple connectivity combinations in a smaller overall chip size, with lower power and cost requirements
Feb 10, 2012
CC2541 aimed at Bluetooth Smart applications for consumer medical, sports and fitness, security, entertainment and home automation
Feb 6, 2012
Fully programmable, integrated digital controller provides highest flexibility and performance for AC/DC and isolated DC/DC power designs
Feb 6, 2012
Ease solar design with high-voltage, string-ready, isolated inverter kit or low-voltage emulation kit, both with schematics and comprehensive library of software algorithms
Feb 2, 2012
Flexible low-side gate driver enables high efficiency and power density
Jan 31, 2012
Two new 12mm glass encapsulated mini-transponders allow customers to embed tags into smaller objects across a broader range of applications
Jan 30, 2012
Easy-to-use repeaters/retimers extend FR-4 signal reach beyond 50 inches at 10-Gbps, reduce BOM cost in enterprise servers, routers and switches
Jan 25, 2012
New family of highly integrated, pin-compatible ICs reduces PCB area and improves reliability in high-voltage applications
Jan 25, 2012
Metering ICs, connectivity, reference designs and software ease development for energy management applications
Jan 24, 2012
New ultra-low-power devices offer enhanced LCD display, high precision measurements and advanced metrology software support
Jan 23, 2012
SE2.0 SoC and 802.15.4g radio tailored for Smart Grid and remote sensor applications in industry-first demonstrations at DistribuTECH 2012
Jan 23, 2012
Conference call on TI website at 4:30 p.m. Central time today
Jan 18, 2012
SimpleLink Wi-Fi CC3000 solution is flagship device, aimed at expanding the "Internet of Things" with easy-to-implement, proven Wi-Fi technology
Jan 17, 2012
New AC mains-powered, intelligent LED lighting kit integrates efficient power supply design, smart lighting features and remote connectivity with optional PLC Add-on Kit and software