TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2011 Archives

Apr 27, 2011
Developers can bring a competitor's MCU hardware tool to TI's ESC booth and upgrade to a TI solution that enables them to do more
Apr 27, 2011
High-efficiency controller in 3-mm x 3-mm QFN protects server and telecom equipment
Apr 26, 2011
New software GUI supporting MSP430™ 16-bit microcontrollers comes as free plug-in to Code Composer Studio™ integrated development environment
Apr 25, 2011
· New multicore software development kit enables rapid development on TI’s multicore platform
Apr 25, 2011
TI introduces newest member of TMS320C66x DSP generation, the TMS320C6671 DSP, industry’s fastest fixed-and floating-point single core device, easing developers’ transition to multicore with strategic design approach
Apr 20, 2011
Engineering experts from around the world are sharing knowledge and answering questions on the TI E2E™ Community
Apr 19, 2011
Outstanding thermal performance reduces total case temperature by 20 percent
Apr 19, 2011
New capacitive touch portfolio enables ultra-low-power touch sense capabilities such as buttons, sliders, wheels and proximity sensors on 16-bit microcontroller platform
Apr 18, 2011
Conference call on TI website at 4:30 p.m. Central time today
Apr 18, 2011
Easily integrates wireless charging technology into new and existing portable electronics
Apr 14, 2011
Live webcast at www.ti.com/ir
Apr 14, 2011
Out-of-the-box motor control solution speeds development of brushless DC, permanent magnet synchronous motors
Apr 13, 2011
Low-cost eZdsp™ development tools plug directly into laptops via USB, allowing developers to create low power applications using TI’s C5502 and C5509A DSPs
Apr 12, 2011
TI contributes its broad low-power wireless connectivity expertise to the Linux kernel community, introducing first OpenLink Wi-Fi® and Bluetooth® technology drivers available on OpenLink.org
Apr 11, 2011
12 New Modules Comply with CISPR 22 (Class B) Standard, Current Sharing Enables 60A of Output
Apr 7, 2011
50-mA, 100-V LDO and 12-A, 60-V step-down controller provide fastest transient response, high efficiency to industrial systems