TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009



2004 Archives

Aug 2, 2004
Easy to Design SWIFT(TM) DC/DC Delivers 90 Percent Efficiency, Highest Accuracy for 3.3-V Telecom, Industrial Systems
Jul 28, 2004
Device Manufacturers Can Now Preserve Their Content, User Interface and Middleware Investments When Enabling New IP Based Features in Their Designs
Jul 25, 2004
Two New Devices from the HP iPAQ Series Include TI Wireless Solutions for Maximum User Mobility and Productivity
Jul 25, 2004
New 3-MHz, 500-mA Step-Down DC/DC Converter in Ultra-Small 2 mm x 1 mm Package Extends Battery Life
Jul 25, 2004
New HD Radio-Only Baseband Also Available at Lowest Cost
Jul 20, 2004
New Design Guide for Xilinx FPGAs Provides System Designers with One-stop Shopping for National’s Power Management Products
Jul 19, 2004
The Parker Automation Servo Motor-based Prototypes Are Now Being Road Tested in European Cities
Jul 19, 2004
TI's lifts TMS320C6711 DSP floating point performance to 1500 MFLOPS still offering package, function and instruction compatibility
Jul 13, 2004
New Development Kits Leverage Real-Time Capabilities of TI DSPs to Make Assessing Multiple Sensors and Evaluation Algorithms a Snap
Jul 12, 2004
New UMTS Products to be Based on TI's OMAP(TM) 2 Architecture and NTT DoCoMo's W-CDMA Technology
Jul 12, 2004
Tiny Switch-Mode, Battery Charger IC with Integrated FETs Delivers up to 2 A in Applications such as Portable DVD Players, Handhelds
Jul 12, 2004
Customers Rely on TI to Deliver Secure Packet-Based Voice Communications
Jun 30, 2004
TMS320R2811 and R2812 digital signal controllers offer 150MIPS of 32-bit DSP performance starting under $10
Jun 29, 2004
Highly Efficient Power Management IC Enhances Power Performance, Saves Board Space and Minimizes Cost
Jun 28, 2004
New TMS320C5509A, C5507 and C5503 DSPs deliver integrated USB and 114x lower standby power than competitors for portable applications
Jun 22, 2004
Industry Leaders Join Forces to Extend Interoperability and Speed Deployment of SIP-based Communications Services
Jun 21, 2004
TMS320LF2401A and LC2401A controllers offer TI's leading DSP technology for embedded control in whitegoods, consumer and industrial applications