TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2013 Archives

Jun 12, 2013
DLP illuminates future of display with innovations that encourage collaboration from the classroom to the boardroom; See DLP's multitouch technology prototype in action: http://bit.ly/1a1Ojhl
Jun 11, 2013
$35 CC3000 module-based BoosterPack works with both MSP430™ and Tiva™ C Series LaunchPad evaluation kits for fast time to market of new Wi-Fi designs
Jun 11, 2013
New family of low quiescent current timers feature flexible time selection and tiny package
Jun 10, 2013
Conference call on TI website at 4 p.m. Central time today
Jun 6, 2013
New battery fuel gauge and charger chipsets with MaxLife™ technology allow consumers to charge faster without degrading the battery
Jun 4, 2013
TI's Singapore Product Distribution Center first of its kind in Asia
Jun 4, 2013
New KeyStone-based SoC offers best power/performance for indoor enterprise PoE+ small cells and outdoor pico deployments, enabling manufacturers to address simultaneous dual mode and carrier aggregation with one scalable solution
May 30, 2013
Digital driver makes touchscreen apps come alive with fast tactile feedback
May 23, 2013
Report details social and environmental performance
May 22, 2013
Single-chip solution reduces board space, extends battery life and requires no external protection component
May 22, 2013
End-to-end portfolio allows developers to quickly and easily create capacitive touch designs that replace mechanical buttons
May 15, 2013
Software libraries are UL-certified, as recognized components, to the UL 1998:2008 Class 1 standard and are compliant with IEC 60730-1:2010 Class B
May 14, 2013
LDOs reduce jitter, eliminate noise filters and simplify power design
May 13, 2013
Latest development kit joins growing collection of ready-to-use DLP-powered tools for a variety of current and future applications