TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009



2011 Archives

Jul 25, 2011
High-performance voltage regulator with integrated bypass switch and DCS-Control™ technology extends battery life
Jul 25, 2011
Conference call on TI website at 4:30 p.m. Central time today www.ti.com/ir
Jul 20, 2011
New Stellaris MCUs combine enhanced networking and connectivity options with more memory and higher-precision ADCs
Jul 20, 2011
Ultra-fast start-up time and wide driving capabilities enable quick, flexible tactile feedback implementation in consumer and industrial applications
Jul 18, 2011
Highly integrated, standalone device provides complete pack protection and cell-balancing for 4- to 10-cell lithium battery packs
Jul 18, 2011
Kit merges Stellaris ARM® Cortex™-M3 MCU performance with TI's seventh-generation CC2560 Bluetooth solution to enable streaming audio, data transfers and other advanced capabilities
Jul 14, 2011
Teachers and Parents Play an Important Role in Helping Students Succeed
Jul 13, 2011
Devices improve system performance while reducing power consumption
Jul 11, 2011
For the first time, Sitara ARM MPU-based devices can leverage pre-integrated, community-backed mac80211 Wi-Fi and BlueZ Bluetooth drivers for cost-effective access point applications
Jul 11, 2011
ADC’s Superior Performance at Input Frequencies up to 2.7 GHz Dramatically Reduces Board Size and Component Count for 3G/4G Basestation, Military and SDR Applications
Jul 7, 2011
Two-chip bundle costs less than $1.00, enables long-range wireless connectivity for cost-sensitive, low-power applications such as toys, security systems and more
Jul 5, 2011
Complete with M-Shield™ security technology, OMAP 4 platform enables first secure full HD streaming experience for Netflix on mobile devices to large screens
Jul 1, 2011
New Color Display Handheld and Data Collection Solutions Bring Inquiry-Based Learning to Interactive Chemistry Classroom
Jun 28, 2011
High-voltage Hot Swap Controllers with Integrated System Power Measurement Improve Reliability, Enable Lower Power Consumption in Telecom Infrastructure Systems
Jun 23, 2011
Complete signal acquisition system qualified for high temperatures up to 200ºC, test oven ready