TI Home > News Releases

News Releases

Archives: Search / 2018 / 2017 / 2016 / 2015 / 2014 / 2013 / 2012 / 2011 / 2010 / 2009

20082007200620052004200320022001200019991998199719961995

Category 

2007 Archives

Jul 31, 2007
300-mA, 600-mA and 1-A Step-Down Converters in 2 mm x 2 mm SON Provide +/-1.5 Percent Voltage Regulation
Jul 30, 2007
Device’s 16 Gain Steps Provide Unmatched 0.03 Percent Gain Accuracy Across the Full Industrial Temperature Range
Jul 25, 2007
Devices Provide Low Power and Flexibility for High-Speed Applications
Jul 23, 2007
TI Revenue Up 7% Sequentially
Jul 23, 2007
44V and 34V LME Device Families Provide Highest Linearity and Unprecedented 0.00003 Percent Distortion Rate
Jul 23, 2007
Single-Chip Solution includes Integrated Baker Clamp to Minimize Distortion in High-End Consumer and Professional Audio Applications
Jul 10, 2007
Low-Jitter, One- to Four-PLL Devices Ease Design for Consumer Applications
Jul 9, 2007
Existing 3G Designs Plus Ease of Use Speed Deployment for 2008 Olympics
Jul 9, 2007
Tiny, Flexible Converter Supports up to Five LEDs for Main Display and Two LEDs for Sub-Displays
Jul 9, 2007
Single Chips’ Flexible Configuration, Modular Integration Allow Efficient Migration Across Multiple Product Models, Minimizing Cost and Development Time
Jul 5, 2007
Device Provides High Accuracy for Power Monitoring and Control in Servers, Telecom and Industrial Equipment
Jun 27, 2007
Nearly 4,000 Viewers will Witness the Autobots "Roll Out" with the help of DLP Cinema® technology
Jun 26, 2007
Cieffe's Nettuno MegaPX Camera, Based on TI's TMS320DM642 processor, Wins BSIA's Product Award at IFSEC
Jun 26, 2007
TI Will Leverage Expertise in Low-Power Wireless and Mobile Connectivity to Drive New Wireless Technology
Jun 25, 2007
Flexible PWM Controller Allows Power Supplies to Connect Together for Increased Load-Handling Ability and Maximum Efficiency
Jun 25, 2007
Seven New Display, Audio and Power Management Products Deliver Long-Lasting Video Experience, Superior Sound Quality