TI Home > News Releases

News Releases

TI makes energy storage more efficient with 2-kW bidirectional power reference design for UPS

Jun 7, 2017

DALLAS – June 7, 2017 -- Texas Instruments (TI) (NASDAQ: TXN) today introduced the industry’s first 2-kilowatt (kW) isolated bidirectional DC/DC converter reference design for 48-V to 400-V uninterruptable power supplies (UPS) and energy storage systems. Designers can leverage this reference design, which features innovative TI analog and embedded technologies, to achieve greater than 93 percent efficiency in next-generation UPS, energy storage, power banks and battery charger applications.  Download the new reference design today.

An energy efficiency story

The increasing need for renewable energy resources across a variety of markets makes power efficiency more important than ever. Global energy standards and regulations continue to increase pressure on engineers to develop energy-efficient systems, while balancing the need to keep overall system costs low. The isolated bidirectional DC/DC converter reference design empowers designers to increase efficiency over a wide load range for charger and backup converter operations, while reducing system power consumption.

Key benefits of TI’s new isolated bi-directional DC/DC converter reference design

  • 48-V to 400-V range: The industry’s first design to provide support for energy storage supplies with a wide range of input voltages.
  • Greater than 93 percent efficiency: A fully tested design with TI products to help designers quickly meet ENERGY STAR guidelines and quicken time to market.
  • Zero voltage switching (ZVS) in boost mode: Innovative DC/DC converters help enable higher efficiency and lower electromagnetic interference (EMI) than traditional hard-switching converters.
  • Wide low-voltage DC bus range: Designed to charge a wide range of batteries, the design gives engineers flexibility to design with lithium ion (Li-ion), lithium polymer (Li-poly) and lead-acid battery banks ranging from 36 V to 60 V.
  • Seamless mode changeover: Less than 100 micro-seconds (µS) mode change over from charging to backup mode helps reduce high-voltage hold up capacitor requirements.

The bidirectional standard

For applications with wide-range voltage needs such as electric vehicles (EVs) or industrial servers, the integration of a backup converter and charger into a single power stage, coupled with the compact board space of this reference design, allows developers to more easily implement the transfer of energy to designs. The reference design includes TI’s industry-leading analog technology, including the 100-V NexFET™ CSD19536KCS power MOSFET and half-bridge UCC27211A gate driver, for achieving high efficiency. The INA240 current sense amplifier provides accurate current measurements, while the AMC1301 reinforced isolated amplifier  and the UCC21520 isolated half-bridge gate driver provide an effective option for sensing the isolated high-voltage rail and driving the high-voltage full-bridge respectively. The Piccolo™ TMS320F28033 microcontroller implements system control digitally.

Additional design resources

#  #  #

About Texas Instruments

Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits (ICs) and embedded processors. By employing the world’s brightest minds, TI creates innovations that shape the future of technology. TI is helping approximately 100,000 customers transform the future, today. Learn more at www.ti.com.


NexFET and Piccolo are trademarks of Texas Instruments. All other trademarks belong to their respective owners.