TI Home > News Releases

News Releases

TI Enables Higher Density in Communications Equipment with Smallest Low-Power Gigabit Ethernet SerDes

SerDes Device Saves Board Space and Power in EPON Applications

Jun 4, 2007

DALLAS (June 4, 2007) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced the industry's smallest low-power, single-channel Gigabit Ethernet (GbE) serializer/deserializer (SerDes) device, enabling higher densities in data communications and telecommunications equipment. The new interface device combines a small 6-mm x 6-mm package with low power consumption at 200 mW to reduce board size and complexity and save power in Ethernet passive optical networks (EPON), GbE switches/routers and wireless basestations. See www.ti.com/sc07098.

.The TLK1221 supports high-speed, full-duplex, point-to-point data transmissions at data rates from 600 Mbps to 1.3 Gbps, including GbE and CPRI data rates. This gives designers the flexibility and ease to upgrade their systems using this one device. The device also eliminates the need for external filter capacitors to further simplify design and reduce cost. Other key features include the following:

  • Support for 10-bit interface
  • Industrial temperature range from -40 degrees centigrade to 85 degrees centigrade
  • IEEE 802.3 GbE compliant
  • Comprehensive, built-in testability
  • 2.5-V supply voltage for lowest power operation
  • 3.3-V tolerance on LVTTL inputs
  • Hot plug protection

The addition of the TLK1221 SerDes device complements Texas Instruments' broad interface product offering including families of products for M-LVDS, LVDS, PECL, RS-485, PCI-Express and additional gigabit Ethernet SerDes devices. Please see the Interface Selection Guide for more information.

Availability and Packaging

The TLK1221 is available now in a 40-pin quad flat no lead (QFN) lead-free package and is priced at $3.25 each in 1,000-piece quantities.

TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples. For more information on TI's complete analog design support, and to download the latest selection guides, visit TI's Analog eLab Design Center.