TI Home > News Releases

News Releases

TI Introduces Sub-1GHz RF Transceiver for Low-Power Wireless Applications

Highly Integrated Device Enables Low System Cost and High Performance

Aug 13, 2007

DALLAS (August 13, 2007) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a sub-1GHz radio-frequency (RF) transceiver featuring low-power consumption, high integration and excellent RF performance. The CC1101 targets low-power wireless applications in alarm and security, automatic meter reading, industrial monitoring and control, and home and building automation. The CC1101 is an improved performance, code-compatible version of TI's successful CC1100 sub-1GHz RF transceiver. (See www.ti.com/cc1101-pr.) 

The CC1101 is designed for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315, 433, 868 and 915MHz. However, the device can also be easily programmed for operation at other frequencies in the 300-348MHz, 387-464MHz and 779-928MHz bands. Excellent frequency band and modulation format support enables compatibility with existing RF end equipments.
The CC1101 provides extensive hardware support for package handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on radio. The main operating parameters and the 64-byte transmit/receive FIFOs can be controlled via an SPI interface. In a typical system, the CC1101 will be used with a microcontroller (MCU), such as TI's MSP430 ultra-low-power MCUs, and a few additional passive components. Extensive digital features speed development time and reduce MCU strain, even at high data rates.
The CC1101's main improvements over the CC1100 include improved spurious response, better close-in phase noise, higher input saturation, improved output power ramping and extended frequency bands.

Availability and Packaging

The CC1101 is available now from TI and its authorized distributors in a QLP-20 package. Suggested resale pricing for the CC1101 starts at $1.85 in 1,000-unit quantities. Start your development today with comprehensive development kits for both 433MHz and 868/915MHz frequency bands.

Low-Power RF Developer Network

TI's Low-Power RF Developer Network enables customers to find a suitable partner to assist with hardware design, modules, embedded software, gateways, commissioning tools, etc. The Low-Power RF Developer Network consists of recommended companies, RF consultants, and independent design houses that provide a series of hardware module products and design services (www.ti.com/lprfnetwork).