TI Home > News Releases

News Releases

TI Introduces +/-0.5C Accurate Temperature Sensor for Precision Measurement Applications

Nov 8, 2006

DALLAS (November 8, 2006) – Texas Instruments Incorporated (TI) (NYSE: TXN) today announced a low-power, +/-0.5C accurate, digital-output temperature sensor. The TMP275 is well-suited for precision temperature measurement in a wide range of communications, computer, consumer, environmental, industrial and instrumentation applications. (See www.ti.com/sc06140.) 

The high accuracy of the TMP275 enables more efficient thermal and power management, while low power consumption extends battery life and minimizes self-heating. The TMP275 can be configured for a wide variety of systems including battery-powered devices, HVAC equipment, notebook computers, cell phones and base stations.
The TMP275 features +/-0.5C (max) accuracy from +10C to +85C and +/-0.75C (max) accuracy from 0C to +100C. The two-wire serial interface is I2C/SMBus-compatible. Additional features include 50uA power consumption, programmable resolution (9- to 12-bit), 0.1uA shutdown current mode, excellent stability over temperature and a wide temperature range of -40C to 125C. The device allows up to eight different addresses for flexibility in interface bus designs.

Available Today

The TMP275 is available now from TI and its authorized distributors in a small MSOP-8 package. It is priced at $1.25 each in 1,000-piece quantities (suggested resale pricing). 


TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples that ship within 24 hours of request. For more information on TI's complete analog design support, and to download the latest Amplifier Selection Guide, visit 

www.ti.com/analog