TI Home > News Releases

News Releases

TI Power Converter Boosts Battery Life in Portable Medical and Industrial Systems

27-V DC/DC Converter Integrates Input/Output Isolation, High-Current Switch and Diode to Simplify Power Design

Feb 13, 2007

DALLAS (February 13, 2007) -- Texas Instruments Incorporated (TI) (NYSE: TXN) introduced today a highly integrated boost converter that supports 27-V of output voltage and improves battery life in portable industrial and medical applications, such as portable diagnostic systems. See: www.ti.com/sc07026.

High-Current and High-Voltage Boost Converter

TI's new 1.2-MHz TPS61081 high-voltage DC/DC boost converter combines a 1.3-A current switch, input-to-output isolation and a power diode. Supporting input voltages from 2.5-V to 6-V, the device is optimized to support single-cell lithium-ion (Li-Ion) batteries, as well as a three-cell nickel metal hydride (NiMH) battery pack or a regulated 5-V input, such as a USB port. It also supports point-of-load voltages, such as 3.3-V to 12-V or 5-V to 24-V. The TPS61081 integrates a power MOSFET and power diode in a 3 mm x 3 mm QFN package, providing the designer an extremely compact solution with reduced external component count. Another version, the TPS61080, integrates a 0.5-A current switch to support lower output current. Both converters feature a switching frequency of 600 kHz or 1.2 MHz.


The

TPS61081

adds a level of protection to the overall power system. The device can survive and protect external components from a short-circuit situation on any single pin except the input voltage pin. The integrated isolation MOSFET turns off when the inductor, power MOSFET or output is shorted to ground. Other protection features on the

TPS61081

include over-current protection, programmable soft-start, over-voltage protection, thermal shutdown and under-voltage lockout.


SwitcherProTM and TINA-TITM 7.0 Design Tools

Designers can further simplify power design with the new DC/DC converters by leveraging TI's state-of-the-art Analog eLabTM Design Center, www.ti.com/analogelab. The recently announced design center features the new SwitcherProTM power supply design tool and a new release of TINA-TITM 7.0 simulation environment, which includes switch-mode power supply simulation with acceleration. The Analog eLab Design Center gives engineers a one-stop site to learn, select, design and simulate designs based on TI's high-performance analog products. The SwitcherPro tool allows designers to create both internally and externally compensated DC/DC power supply designs and analyze circuit performance. See www.ti.com/sc07007.


Pricing and Availability

The TPS61080 and TPS61081 boost converters are available today in volume from TI and its authorized distributors. Both devices come in a 3 mm x 3 mm, 10-pin QFN package. Suggested resale pricing in quantities of 1,000 units is $1.60 for the TPS61080 and $1.75 for the TPS61081. Evaluation modules, application notes of display solutions and TI's power management selection tools are available through power.ti.com.


Leading Power Management IC Portfolio

TI is focused on meeting the power design needs of its customers through innovative products, easy-to-use design tools and local technical support. TI uses its application knowledge and high-performance analog manufacturing capabilities to provide discrete and integrated power management solutions for any portable, line-powered, isolated or non-isolated power design challenge – from cell phones and portable medical equipment to telecom, industrial and computing applications.