TI Home > News Releases

News Releases

TI Introduces Industry's First Triple Video Amplifier with Integrated Filters and HV Sync Capability

High Integration Simplifies Design, Saves Board Space and System Cost

Oct 24, 2006

DALLAS (Oct. 24, 2006) -- Texas Instruments Incorporated (TI) (NYSE:TXN) today introduced the first video amplifier with integrated filters that is capable of handling both analog RGB signals and digital horizontal and vertical (HV) sync signals on a single chip. The new device saves up to 80 percent board space when compared to traditional amplifier solutions for video projectors, professional video, broadcast video, computer display, traditional and digital TV systems. In addition, designers benefit from improved performance and maximum flexibility via I2C programmability of all functions. (www.ti.com/sc06174). 

The THS7327 integrates three analog video channels and two digital channels for HV sync, greatly simplifying systems design and reducing component count. The three analog channels incorporate unity gain buffering and monitor feed-through paths to handle all standard video formats, including RGB, YPbPr and CVBS. Designers gain flexibility with the amplifier's I2C-programmable functions including: integrated two-to-one input multiplexers to enable switching of multiple video sources; fifth-order antialiasing filters to enable use with multiple video standards; and input bias modes including DC, DC plus level shift, AC and AC sync tip clamp to enable interfacing to multiple video sources.

The programmable filters and input bias modes provide all the common analog signal conditioning requirements for implementation of the following standards, while eliminating the need for more than 20 external components: 

  • 9-MHz filter for SDTV video including CVBS, S-Video and 480i/576i 
  • 16-MHz filter for EDTV 480p/576p and VGA signals 
  • 35-MHz filter for HDTV 720p/1080i and SVGA signals 
  • 75-MHz filter for HDTV 1080p and XGA/SXGA signals 
  • For UXGA/QXGA RGB signals, the filters can be bypassed to provide 500-MHz bandwidth and 1150-V/μs slew rate amplifiers to buffer the signals

Each analog channel with an integrated programmable filter provides a unity gain buffer for input into a video decoder or video analog-to-digital converter (ADC) and a separate path without a filter for monitor pass-through. The monitor pass-through includes a 6-dB gain output buffer with SAG correction capability, bandwidth of 500-MHz and slew rate of 1300-V/μs. Manufactured in TI's proprietary BiCom3 complementary bipolar silicon germanium process, the


offers 2.7-V to 5-V single-supply operation, which results in power savings of up to 50 percent by eliminating the negative supply required by traditional designs.



device joins TI's extensive offering of high-performance analog and digital signal processor (DSP) products for video applications, including DaVinci


 processors optimized for digital video systems, the


/1 triple 8/10-bit video ADC, and DLP® technology. TI provides the silicon, software, systems expertise and support for customers' video designs, enabling them to accelerate market entry. For more information on TI's video products, see the Video and Imaging Solutions Guide at 



Pricing and Availability

The THS7327 video amplifier is available now in a Lead (Pb)-Free and RoHS-compliant 48-pin TQFP package from TI and its authorized distributors. Suggested resale pricing in quantities of 1,000 is $3.35. A complete evaluation module is also available for $199 each.