TI Home > News Releases

News Releases

TI Introduces Complete Current-Shunt Monitor with Integrated Comparators and Voltage Reference

Aug 3, 2006

DALLAS (August 3, 2006) -- Texas Instruments Incorporated (TI) (NYSE: TXN) today announced a complete comparison solution that combines a high-side current-sense amplifier, two comparators and a voltage reference in a small 14-pin package. The unique integration and functionality of the INA206 simplifies design of current comparison circuits and reduces application board space. Target applications include computer, power management and automotive systems. (See www.ti.com/sc06139.)

The two uncommitted comparators can be used to provide over/under current detection or power supply over/under voltage detection. This versatile design allows the two comparators to do the work of three since one offers a delay function that can be used for a low-level warning output while the other comparator has a programmable latch function for higher-level instantaneous critical outputs. Both comparators are open-drain output devices with internal 0.6V references that can be overridden.
The INA206 also features a wide common-mode voltage range of -16V to +80V, 500kHz bandwidth and a wide supply range of 2.7V to 18V. It is specified for +/-3.5 percent maximum output error over the -40C to +125C extended temperature range.
The device offers a gain setting of +20V/V. Two additional factory-trimmed gain setting versions will be available in Q4 2006: +50V/V (INA207) and +100V/V (INA208).
In power management applications, the INA206 is especially suited for use with the TPS2490 hot-swap controller.

Available Today

The INA206 is available now in a SO-14 package from TI and its authorized distributors. The device is priced at $1.45 in 1,000 piece quantities (suggested resale pricing). MSOP-10 and TSSOP-14 packages will be available in Q2 2007.


TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples that ship within 24 hours of request. For more information on TI's complete analog design support, and to download the latest Amplifier and Data Converter Selection Guide, visit 

www.amplifier.ti.com