TI Home > News Releases

News Releases

TI introduces 16-Bit, 40- and 80-MSPS data converters featuring industry's highest signal-to-noise ratio

Ultra-low noise floor and flexible digital features optimize performance in test and measurement, communications and imaging applications

May 12, 2008

DALLAS (May 12, 2008) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a family of 16-bit, single channel, 40- and 80-MSPS analog-to-digital converters (ADCs) which provide the highest signal-to-noise ratio (SNR) with very low power consumption. The devices' low noise floor improves accuracy in test and measurement, receiver sensitivity in wireless communications, and image quality in medical, industrial and military applications. (See www.ti.com/ads5562-pr.)

The ADS5562, featuring a sample rate of 80 MSPS, and ADS5560, offering 40 MSPS, provide the highest signal-to-noise ratio (SNR) for input frequencies within the first Nyquist zone while consuming very little power. For instance, the ADS5562 offers 6 dB greater SNR and 0.6 more effective bits than any other 80-MSPS device consuming less than 900mW of power. The device also offers dynamic power scaling, reducing power consumption to as little as 540mW at 25 MSPS.
The ADS5562 and ADS5560 include an array of other digital features to give designers added flexibility. To further reduce noise, the devices offer a low-frequency noise suppression mode to eliminate the 1/f (flicker) noise, improving SNR by up to 4.2 dB over a 1-MHz band in baseband and time-domain applications. In addition, programmable gain from 0 dB to 6 dB allows full scale outputs to be provided for input signals as low as 2 Volts peak to peak (Vpp). To further add to the devices' flexibility, designers can choose between parallel CMOS or fully-differential double data rate (DDR) LVDS outputs, which can enable up to 2 dB additional SNR performance.
To simplify design and speed time to market, TI offers a wide variety of devices to complete the signal chain, including those listed below.

Application

Data converter

Amplifier

Clock

RF

DSP

Test and Measurement

DAC5681

OPA695

CDCM7005

C6000

Wireless Communications

DAC5688

THS4509

CDCM7005

TRF3703 TRF3710 TRF3761

C6000

Imaging

DAC5682Z

DAC5672

THS4520

CDCM7005

DaVinci

Availability and packaging

The ADS5562 and ADS5560 are available today in a compact 7 x 7 mm, 48-pin QFN package. Pricing is listed below for each device in 1000-piece quantities. Samples, EVMs and capture cards for a rapid and cost-effective evaluation are available from www.ti.com/dataconverters.

Part

Speed

Analog Power

SNR

(3 MHz Fin)

SNR with 1/f suppression (dc to 2 MHz)

SFDR

(3 MHz Fin)

Price

(1ku)

ADS5562

80 MSPS

693 mW

84.0 dBFS

95.9

85 dBc

$48.33

ADS5560

40 MSPS

528 mW

84.3 dBFS

96.2

90 dBc

$35.00


The ADS5562 and ADS5560 are the latest additions to TI's world-class high-speed and precision data converters designed to address a range of applications including industrial, communications, audio and medical. To download the latest Amplifier and Data Converter Selection Guide, visit the Analog eLabTM Design Center at www.ti.com/analogelab.