TI Home > News Releases

News Releases

TI Introduces Unique Level-Shifting Difference Amplifier for Data Acquisition, Industrial Control and Test Equipment

Oct 6, 2005

DALLAS (October 6, 2005) - Texas Instruments Incorporated (TI) (NYSE: TXN) today announced a unique level-shifting difference amplifier from the company's Burr-Brown product line. Featuring a gain of 0.2, the INA159 is designed to interface +/-10V signals to single supply analog-to-digital converters (ADCs), especially those with 4.096V or 5V references. When combined with an economical single supply ADC, the INA159 provides a high accuracy, easy-to-use, cost competitive solution compared to a +/-10V input ADC. Targeted applications for this device include data acquisition, industrial procePrior to the introduction of the INA159, functionality was achieved using complicated and expensive precision resistor networks and a high performance op amp. The amplifier in the INA159 is especially suited for driving 16-bit ADCs, such as TI's ADS8325, with its 1.5MHz bandwidth and 15V/us slew rate, along with low output impedance. A split reference connection simplifies biasing at one half supply or reference and eliminates the need for an additional op amp.
Single supply voltage range is from 2.7V to 5.5V. The device features low offset (500uV maximum), high gain accuracy (0.024 percent maximum), low quiescent current (1.5mA maximum) and specification over a -40C to +125C temperature range.

Available Today

The INA159 is available now from TI and its authorized distributors. The device is available in a space-saving MSOP8 package and is priced from $1.59 in 1,000 piece quantities (suggested resale pricing).


For additional information on TI's complete portfolio of amplifiers, download the latest Amplifier Selection Guide at 

amplifier.ti.com

.


TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples that ship within 24 hours of request. For more information on TI´s complete analog design support, and to download the latest Amplifier Selection Guide, visit 

www.ti.com/analog



ss control and test equipment. (See www.ti.com/sc05212.)