TI Home > News Releases

News Releases

TI efficiently powers 2.5-inch portable displays with new organic LED driver

Provides high picture quality and small solution size for small form factor AMOLED displays

May 19, 2008

DALLAS (May 19, 2008) - Driving advancements to power new display technologies, Texas Instruments Incorporated (TI) (NYSE: TXN) introduced today an organic light emitting diode (OLED) power driver designed to enhance image quality for small form factor displays up to 2.5 inches. The TPS65136 power integrated circuit supports active matrix OLED (AMOLED) displays used in mobile phones, digital cameras and portable media players. See: www.ti.com/tps65136-pr.

AMOLED displays allow each pixel to emit its own light, resulting in high color saturation, thin form factor, high contrast ratio, fast response time and low power consumption. TI's TPS65136 manages power to AMOLED displays by providing positive and negative voltages, and supplying less current and lower voltages than passive matrix displays.

Unique converter technology essential to AMOLEDs

With just one 2.2-uH inductor to generate both outputs on the single-inductor, multiple-output converter technology, the TPS65136 provides high picture quality and achieves a smaller solution size with a reduced component count. A buck-boost topology allows the device to generate a positive voltage up to 4.6 V and adjustable negative output voltage down to -7 V. In addition, the TPS65136 input voltage can be above or below the positive output voltage, allowing it to support new batteries with a starting voltage up to 4.8 V.

The unique converter technology results in excellent line and load regulation, which is required to avoid potential display disturbances in mobile devices during transmit periods. The converter also lowers the switching frequency as the load current decreases to maintain high efficiency over the entire load current range. The TPS65136 maintains the switching frequency above the audible range with a voltage-controlled oscillator to avoid causing audible noise from the vibration of the ceramic output capacitors.

Designers have more OLED display driver options with TI

In addition to the TPS65136, TI provides a wide portfolio of OLED drivers. The TPS65130 and TPS65131 can efficiently power portable battery-powered equipment with a total efficiency of up to 89 percent. The devices' input voltage range of 2.7 V to 5.5 V allows the TPS65130/1 to be directly powered from lithium-ion, three-celled NiMH/NiCd or alkaline batteries. This voltage, combined with the converters' minimum switching frequency of 1.25 MHz, enables small power supply applications as the converters require only a few external components.

Pricing and availability

The TPS65136 and TPS65131 are available today in volume from TI and its authorized distributors. The TPS65136 is offered in a 16-pin QFN package, and the suggested resale price is $1.20 in 1,000-unit quantities. The TPS65131 is available in a small, 4 mm x 4 mm 24-pin QFN package at a suggested resale price starting at $3.00 in 1,000-unit quantities. The TPS65130 is available now through TI-authorized distributors and also comes in a small, 4 mm x 4 mm 24-pin QFN package, with a suggested resale price of $2.30 in 1,000-unit quantities.

LED driver and display solutions

TI provides the broadest portfolio of high-performance products for today's LED design requirements, including power management, such as AC/DC, power factor correction, DC/DC and linear power conversion; RF transceivers; digital signal processors (DSPs); and ultra-low-power microcontrollers. TI's products support applications ranging from ultra-small portable displays to the largest lighting and display panels in the industry. Additionally, TI's local support and applications expertise help designers get to market faster. See: www.ti.com/led.