TI Home > News Releases

News Releases

Single-Wire SensorPath™ Digital Output Temperature Sensor from TI Offers High Accuracy in Micro Package

Apr 14, 2005

DALLAS (April 14, 2005) - Texas Instruments Incorporated (TI) (NYSE: TXN) today announced a 10-bit resolution digital output temperature sensor with single-wire SensorPathTM interface protocol. The TMP141, from the company´s Burr-Brown product line, can measure temperature without any external sensing components. Its small package size is a good fit for space restricted applications. Additionally, the device´s low operating current of 170uA (max) makes it ideal for supervisory systems in servers and personal computers. (See www.ti.com/sc05091.)


The TMP141 operates over a wide temperature range of -40C to 125C with typical accuracy of 0.25C. It also features an extended supply range of 2.7V to 5.5V. The single-wire protocol of the TMP141 makes it immune to system-generated noise and the micro-size SOT23 package allows easier placement and routing than most digital output temperature sensors currently found in high-performance computing.
In addition to monitoring hardware systems in servers and personal computers, the TMP141 is ideal for industrial electronics, temperature measurement, battery-powered instruments and test equipment applications. It also offers a viable solution for applications with limited wiring restrictions.

Available Today

The TMP141 is available now in SOT23-6 and MSOP-8 and packages. It is priced at $0.65 in 1,000 piece quantities (suggested resale pricing) and is available from TI and its authorized distributors. 


TI offers analog engineers a wide-ranging support infrastructure that includes training and seminars, design tools and utilities, technical documentation, evaluation modules, an online KnowledgeBase, a product information hotline and a comprehensive offering of samples that ship within 24 hours of request. For more information on TI's complete analog design support, and to download the latest Amplifier Selection Guide, visit 

www.ti.com/analog