TI Home > News Releases

News Releases

TI Drives Highly Efficient Systems Designs with 64 Times Greater PWM Resolution and Leading 100 MIPS, 32-Bit DSP Performance

Digital Signal Controllers Offer the Highest Control Optimized Performance at less than $5 for Motor Control, Power Conversion, and Advanced Sensing

Mar 8, 2005

HOUSTON, (March 8, 2005) – Texas Instruments Incorporated (TI) (NYSE: TXN), continuing to innovate the highly integrated technology developers need to design more efficient embedded control applications, announced sampling of the TMS320F2801, TMS320F2806 and TMS320F2808 digital signal controllers. Combining the real-time performance of TI's leading digital signal processors (DSP) with the peripheral integration, C-language efficiency and ease of use of a microcontroller (MCU), the new TMS320F28x™ devices are optimized for motor control, digital power conversion, and intelligent sensor control in industrial, appliance, automotive, medical, and consumer applications. An ideal mix of peripherals, including a patent pending pulse width modulator (PWM) with 64 times higher resolution than the nearest competitor, reduces external component count to provide a complete embedded control system with 100 MIPS of 32-bit DSP performance for less than $5 in volume. For more information on the F2801, F2806, and F2808 controllers, see www.ti.com/f280xpr

Unique Peripherals Enable Enhanced Applications

The TMS320F2801, F2806, and F2808 controllers offer unprecedented PWM technology providing 16 bits of accuracy in a 100 KHz control loop and 12 bits at 1MHz. Competing processors limit accuracy to less than 10 bits at 100 KHz. In digital power applications, higher resolution PWM results in a faster transient response with a smaller ripple amplitude. F28x™ controllers’ unique accuracy eliminates ‘limit cycle’ issues, enabling power supply designers to employ digital control in high switching frequency supplies like those found in wireless base stations, network servers, and even digital televisions, resulting in cleaner power output, higher power density, smaller magnetics, and more compact, cooler supplies than are possible using analog technology.

The F2808 controller also provides a highly accurate, 16-channel, 12-bit analog-to-digital converter (ADC) with the conversion speed (up to 6.25 MSamples/s) needed for even the highest performance embedded control applications, providing a cost-effective single-chip blend of 32-bit DSP and high-performance analog peripherals.

Unparalleled Performance and Integration

The F28x DSP core architecture features a 32-bit wide data path for superior performance and mixed 16-/32-bit instruction set for improved code density. The F28x offers unmatched system integration for a controller of its class, providing complete control system capabilities from signal input through the on-chip ADC, quadrature encoder pulse (QEP), and timer captures and compares through signal output with up to 16 independent PWM channels, enabling a single F2808 to control up to five independent three-phase motors. Comparatively, competitors’ DSP-based devices only provide up to 60 MIPS of 16-bit DSP performance.

Flexible Architecture

Customer requests for system flexibility and development ease were a priority in designing the new F28x controllers. Developers can operate each of the PWM channels, timers, QEPs, and captures either independently or synchronized together. Modular design of F28x peripherals reduces overall system cost through enhanced scalability and reuse, increases ease of development, and accelerates time to market by allowing developers to, for example, leverage a single software driver across an entire peripheral set. In addition, scalable peripheral integration and memory in footprint compatible packages allow OEMs to easily reuse their hardware and software designs across their product portfolio.

Pricing and Availability

Sampling now, the TMS320F2801 controller is $4.95, the TMS320F2806 is $7.45, and the TMS320F2808 is $9.95, all in production quantities. Each device will be qualified to the Q100 automotive standard and available in both a 100-pin LQFP and 100-ball BGA package, with volume production for all three devices scheduled for the third quarter of 2005. 

The F2808 eZdsp Starter Kit (TMDXEZS2808), available now for $495 through TI’s authorized distributors and on the web, includes hardware tools, TI’s comprehensive Code Composer Studio™ integrated development environment (IDE), and application software backed by expert training and extensive online support materials to get designers started developing embedded control applications immediately. For more information, see www.ti.com/f2808ezdsp.

Fusion Digital Power™ Solutions for the Broad Market

Merging over 20 years of digital experience with its leading analog power management expertise, TI announced this week its new Fusion Digital Power™ solutions that include complementary devices to support power supply systems from AC-line to point-of-load applications, including telecommunications, uninterruptible power supplies (UPS), computer server and data-centric power systems. TI’s digital power solutions provide intelligent adaptability, system reliability and flexibility to satisfy any complex power requirement with the straight-forward ability to monitor, process and adapt to system conditions. Fusion Digital Power products offer designers DSP-based performance and integration backed by the complete systems experience from TI’s high performance power management analog group, enabling developers to turn power supplies into intelligent digital power systems. For more information, see: www.ti.com/digitalpower