TI Home > News Releases

News Releases

TI Expands MCU Offering With ARM7 Family-Based General Purpose Processors

As the Largest Provider of ARM Processors, TI Offers Up to 1MB of Embedded Flash, Broad Range of Enhanced Peripherals and Proven High Reliability

Jan 28, 2005

HOUSTON (January 28, 2005) --  Expanding its family of microcontrollers (MCUs), Texas Instruments (TI) (NYSE:TXN) today announced the introduction of the TMS470 platform of ARM7TM family-based general purpose processors (GPPs).  Based on the 32-bit ARM7TDMI(R) processor, TMS470 MCUs offer up to 60MHz of performance for general purpose applications that include industrial, medical instrumentation, consumer electronics and data processing.  Combined with TI´s broad portfolio of enhanced on-chip peripherals, the complete TMS470 platform will include seven devices ranging from 64KB up to 1MB of flash memory.  For more information on TI´s ARM7 family-based TMS470 MCUs, see www.ti.com/tms470pr.




TI is the industry´s most experienced provider of ARM(R) processors, having shipped over one billion ARM core-based devices into a variety of applications that include safety critical automotive, wireless handsets, IAG imaging, video and digital signal processors (DSP) and dual core processors for telecommunications. In the automotive market, TI´s ARM7 family-based MCUs have captured 65% and 40% of the chassis and braking, and airbag markets, respectively, bringing proven reliability and performance to the general purpose market.

 

Broad Range of Solutions

TMS470 MCUs offer an ideal mix with the industry´s widest range of memory and intelligent peripheral options for designers requiring higher levels of performance and flexibility. The single cycle access to embedded flash at up to 60MHz in pipeline mode allows for fast code execution.  The first programmable 32-channel high-end timer (HET) provides greater accuracy for widely used timing functions such as period and pulse measurements, output compare, and pulse width modulations (PWMs). Along with the HET, the TMS470 MCU includes a leading multi-buffered, 10-bit analog-to-digital converter (ADC) with a 1.55 microsecond conversion time and a variety of industry standard peripherals that offload the CPU to provide a higher level of system performance, including standard and enhanced CAN controllers. For more information on the full line of integrated TM470 MCU peripherals and related reference guides, see www.ti.com/tms470overview.

 

ARM Processor Brings Compelling Solution to the Market

"The ARM7TDMI processor is still our most popular processor for designers who need high performance, small size and high code density," said Mike Inglis, EVP Marketing, ARM. "Combining TI´s enhanced on-chip peripherals, broad memory offering and excellent customer support with the ARM7TDMI processor makes the TMS470 an extremely compelling market solution."

The ARM7 family´s open roadmap lets developers leverage code portability to develop scalable platforms rather than individual products, saving time for future design efforts.  The compact core provides a cost effective solution for space-constrained applications and includes both a 32-bit instruction set for fast execution as well as 16-bit instructions for high code density.  TMS470 MCUs also allow unlimited switching between these instruction sets and provide run-time decompression to give designers the ultimate level of flexibility when designing for high-speed operation or high density code.

 

Extensive Support for Faster Time to Market

The ARM7 family is supported by a variety of third-party integrated development environments (IDE)  as well as by a complete IDE from TI that contains all hardware and software needed to design, develop, implement and test an application directly on-chip. The TMS-FET470A256 Kickstart development kit is available from TI and authorized distributors for only $399. TI also offers seminars around the country designed to familiarize users with the TMS470 MCU and the Kickstart development kit. For more information on location, dates and cost, see www.ti.com/tms470training.

 

Pricing and Availability

Running at 48MHz, the TMS470R1A64, A128 and A256 are immediately available from TI and start at $4.95 for 1K quantities and offer 64KB, 128KB and 256KB of embedded flash memory, respectively. The 60MHz TMS470R1A288, A512, A768 and A1024 will be made available throughout 2005 starting at $8.95 for 1K quantities and offer 288KB, 512KB, 768KB and 1MB of embedded flash memory.

 

TI Enables Innovation with Broad Range of Controllers

From ultra-low-power MSP430 and 32-bit general purpose TMS470 ARM7 family-based MCUs to high performance TMS320C2000TM digital signal controllers, TI offers designers the broadest range of embedded control solutions. Designers can also accelerate their design to market by tapping into TI´s complete software and hardware tools, extensive third party offerings and technical support. For more information on the broad range of TI´s controllers, see www.ti.com/mcu.

#   #   #