TI Home > News Releases

News Releases

TI Delivers Highly Integrated Power Management IC for Xilinx FPGAs

New Triple-Channel Device Simplifies Design; Powers Spartan(TM)-3 Core, I/O and Vccaux Rails with Up to 95 Percent Efficiency

Oct 5, 2004

DALLAS (Oct. 5, 2004) - Building on recent advancements in analog manufacturing technology, Texas Instruments Incorporated (TI) (NYSE: TXN) announced today a highly efficient, power management integrated circuit (IC) for Xilinx´s SpartanTM-II/IIE/3 series of field programmable gate arrays (FPGAs). The new triple-channel device significantly reduces the number of external components required to power a complete FPGA system used in consumer, communications and digital video applications. See: www.ti.com/sc04198.


"The TP75003 from TI addresses key power requirements for high-volume applications that use Spartan-3 FPGAs, providing higher power conversion efficiency in smaller designs," said Robert Bielby, director of strategic applications at Xilinx, Inc. "TI's highly integrated power management solution simplifies power design for FPGA-based applications."
TI's TPS75003 device integrates two 3-A DC/DC buck controllers with up to 95 percent efficiency to power the Spartan core and I/O rails, and one 300-mA low dropout (LDO) regulator that is stable with a low-cost ceramic output capacitor for powering the Spartan-3's Vccaux rail or other low-power system voltage. Combining increased design flexibility with cost-effective voltage conversion, the device includes several unique features including programmable soft-start for in-rush current control and independent enables for sequencing.
The TPS75003 meets all Xilinx startup profile requirements including monotonic ramp and minimum ramp times. In addition to managing the power to Xilinx Spartan-II/IIE/3 FPGAs, the device can support other processors, such as TI's high-performance digital signal processors (DSPs), application specific integrated circuits (ASICs) and other processor power supplies, including split-supply applications.

Key Features of TPS75003:

  • Two 95 Percent Efficient 3-A Buck Controllers and One 300-mA LDO 
  • Adjustable Output Voltages (1.20 V to 6.5 V) on All Channels 
  • Input Voltage Range of 2.2 V to 6.5 V 
  • Independent Soft-Start for All Three Power Supplies 
  • LDO Stable with Small Ceramic Output Capacitor 
  • Independent Enable for Each Supply for Flexible Sequencing

Available Today

The TPS75003 is currently sampling from TI and its authorized distributors. Volume production is scheduled for the fourth quarter. Packaged in a low-profile, 4.5 mm x 3.5 mm x 0.9 mm 20-pin, QFN package, suggested resale pricing is $1.90 per unit in quantities of 1,000. Additional FPGA power management solutions, including 12 tested and Xilinx-endorsed power reference designs for Spartan and Virtex families with full schematics, bills-of-materials, and implementation notes, are available through www.ti.com/xilinxfpga.


Leading Portfolio of Battery and Power Management IC Technology

TI is focused on meeting the power design needs of customers through innovative products and technical support. TI leverages its analog and digital system expertise and manufacturing capabilities to provide high-performance, discrete and integrated power management solutions to fit any portable, line-powered, isolated or non-isolated power design challenge - from cell phones and PDAs to telecom, industrial and computing applications. For more information, see: power.ti.com.