TI Home > News Releases

News Releases

TI Introduces Hi-Fi Audio Solution for SACD and DVD Audio Players

Signal Chain Dynamic Range Exceeds 120 dB

Jun 10, 2004

DALLAS (June 10, 2004) - Setting new benchmarks for high performance audio, Texas Instruments Incorporated (TI) (NYSE:TXN) introduced today a high-fidelity headphone driver that completes an entire audio signal chain for super-audio compact disc (SACD) and DVD audio players and other systems with similar demanding requirements. (See www.ti.com/sc04141 for more information.)


The TPA6120A2 delivers exceptional performance in terms of dynamic range, signal to noise ratio and slew rate. When matched with the OPA4134 audio operational amplifier (op amp) and the PCM1792 or DSD1792 digital-to-analog converter (DAC) from TI's Burr-Brown product line, the entire audio chipset maintains a dynamic range greater than 120 dB. The chipset enables a pure and natural sound, so breathtaking the listener could mistake it for the original source.

Unmatched Performance Enables Superior Sound Quality

The TPA6120A2 is based on a current-feedback architecture. Three key advantages make current-feedback amplifiers excellent low distortion audio power amplifiers. First, a lightning-quick 1300 V/us slew rate prevents odd order distortion anomalies. Together with the slew rate, the high current-on-demand output enables the amplifier to respond quickly and linearly, avoiding any output distortion and unwanted noise. Finally, the gain-independent frequency response maintains the full bandwidth of the amplifier at any gain setting, which keeps excess loop gain from decreasing and causing harmonic distortion. 


Superior sound quality from the

OPA4134

is derived from its FET input stage and high drive output stage. The FET inputs respond very quickly and the output signal can swing to nearly 1 V from the supply rails when driving impedances greater than 2 kohms. This exceptional operation delivers an ultra-low 0.00008 percent total harmonic distortion (THD) and 8 nV/square root Hz noise floor.


The

PCM1792

and

DSD1792

DACs employ TI's advanced-segment sigma-delta architecture, enabling unmatched dynamic range performance of up to 132 dB, with improved tolerance to clock jitter. Balanced current outputs provide increased immunity to noise and allow the user to optimize the analog performance with the output filters. Both the

PCM1792

and

DSD1792

accept 24-bit PCM and 1-bit DSD audio data formats, and features such as digital attenuation, de-emphasis and soft mute can be controlled with SPI or I2C interfaces.


In addition to offering the complete signal chain, TI offers the Aureus

TM

 family of audio digital signal processors (DSP) to perform the audio processing functions in high-fidelity systems. For more information on TI´s complete offering of products focused on audio systems, please see the Audio Solutions Guide available at 

www.ti.com/sc04141b

.


Available Today

The TPA6120A2, OPA4134, PCM1792 and DSD1792 are available now from Texas Instruments and its authorized distributors. The TPA6120A2 comes in a standard PowerPADTM surface mount 20-pin small outline package (SOIC). The OPA4134 is available in a standard 14-pin dual inline package (DIP) and a standard 14-pin small outline package (SOIC). The PCM1792 and DSD1792 are available in a standard surface mount 28-pin small shrink outline package (SSOP). Suggested resale pricing in quantities of 1,000 start at $1.90 for the TPA6120A2, $1.75 for the OPA4134 and $13.65 for the PCM1792 or DSD1792.