TI Home > News Releases

News Releases

TI Introduces Two New 4x4 LVDS Non-Blocking Crosspoint Switches for Telecom/Datacom Applications

Jun 4, 2004

DALLAS (June 4, 2004) - Texas Instruments (TI) announced today two new 4x4 non-blocking crosspoint switches that operate at more than 2.0 gigabits per second (Gbps). The devices come in a flow-through pin-out, which allows for ease in printed circuit board (PCB) layout. Low-voltage differential signaling (LVDS) outputs are used to achieve a high-speed data throughput while using low power. The devices are ideal for clock buffering and muxing or data transmission in datacom and telecom applications such as high-speed network routing and wireless base stations. (See: www.ti.com/sc04139.)


Each output driver of the SN65LVDS250 and SN65LVDT250 includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve high signaling speeds while maintaining low signal skews. The SN65LVDT250 incorporates 110-ohm termination resistors for applications where board space is at a premium.
The SNLVDS250 and SNLVDT250 are available in volume in a 38-pin TSSOP package from TI and its authorized distributors. Suggesting pricing in quantities of 1,000 is $7.75.

Additional Features

  • Peak to peak jitter: 60 ps typical at 2.0 Gbps
  • 25 mV of input voltage threshold hysteresis
  • Propagation delay times: 800 ps typical
  • Inputs electrically compatible with LVPECL, CML and LVDS signal levels
  • Operates from a single 3.3-V supply
  • Low power: 110 mA typical

For an overview of interface products available from TI, please see the 2Q 2004 Interface Selection Guide available at

interface.ti.com

.