TI Home > News Releases

News Releases

TI Introduces Digitally Programmable Analog Signal Conditioner for Pressure Bridge Sensors

Jan 23, 2004

TUCSON, Ariz. (Jan. 23, 2004) - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a digitally programmable analog signal conditioner from the company´s Burr-Brown product line, designed for pressure bridge sensors. This highly integrated, voltage-output integrated circuit (IC) provides amplification, digital calibration and error compensation that enables system performance approaching the inherent sensor repeatability. (See www.ti.com/sc04024.)


"The PGA309 offers bridge sensor customers an off-the-shelf signal conditioner, with digital calibration, that will solve the problem of conditioning non-linear sensors over a wide temperature range," said Tim Green, strategic marketing engineer for TI's high-performance linear products. "An integral part of the PGA309 solution is an easy-to-use Designer's Kit (PGA309DK) which gives the customer a quick start. With this tool, a designer can evaluate and calibrate their sensor over temperature."
The PGA309 amplifies a low level bridge sensor signal and provides digital calibration for sensor zero, zero drift, span, span drift and linearity errors with applied pressure. The calibration is performed via a One-Wire or Two-Wire serial interface. Calibration parameters - up to 17 different temperature calibration points with linear interpolation - are stored in an external non-volatile memory (typically a low-cost, SOT23-5 EEPROM). This eliminates manual trimming and assures long-term stability.
The PGA309 consists of amplification signal path (low-noise, low-drift, auto-zero programmable gain instrumentation amplifier), offset and offset drift adjustment, span and span drift adjustment, integrated temperature sensor, voltage reference, bridge excitation and linearization, sensor fault detection, power-on reset and digital interface. The PGA309 features a wide operating temperature range (-40C to +125C), internal/external temperature sense select, over/under limit scaling, internal/external reference selection and +2.7V to +5.5V supply operation.

Availability, Packaging and Pricing

The PGA309 is available now from TI and its authorized distributors. The device is packaged in a TSSOP-16 and is priced from $2.95 in 1,000 piece quantities (suggested resale price). The easy-to-use evaluation module is also available (visit www.ti.com/sc04024 for more information).