TI Home > News Releases

News Releases

Texas Instruments Revolutionizes Next-Generation Video Applications Enabling New Class of Products

Texas Instruments Announces Two Mixed Signal Video Decoders Targeting Personal Video Appliances, Digital Televisions and Handheld Consumer Electronics

Nov 5, 2003

DALLAS (Nov. 5, 2003) - Enabling new types of portable and home entertainment devices, Texas Instruments Incorporated (TI) (NYSE: TXN) introduces two mixed signal video decoders, including the industry´s lowest power, smallest size device available on the market. The high performance video decoders convert NTSC, PAL and SECAM video into digital component video in both portable and high volume, as well as high quality and high-performance applications including personal video appliances, digital televisions, handheld consumer electronics and mobile-phone TVs. (See www.ti.com/mixedsignalvideo.) 

Portable and High Volume Applications

As the only decoder solution of its size and power on the market, the TVP5150 enables new products such as video capture devices and portable personal video recorders. With power consumption at 115 milliwatts (mW) in typical operation, and the industry´s smallest footprint at 32-pin thin quad flatpack (TQFP), applications for the TVP5150 include PDAs, Notebook/PCs, cell phones, MPEG4 video players and USB-powered video devices. 




"TI's video decoder, the

TVP5150

, has enabled us to provide consumers with a simple, easy way to archive home movies direct to disk via one simple USB connection to the user's PC," said Mike McCoy, president for ADS Technologies. "The chip's low power consumption was key to our decision to work with TI, as it is the only semiconductor manufacturer offering a video decoder that eliminates the need for an additional USB power supply."


High Quality, High-Performance Applications

Targeting the high quality, high-performance video applications, the TVP5146 is well suited for the high growth DVD recordable (DVD-R) market, and will also be integrated into PVR/DVR, LCD TV and monitor, digital TV and video capturing devices. The TVP5146 is very flexible with 10 video inputs and SCART support. Additionally, the digital video decoder includes a 5-line adaptive comb filter for best in class Y/C separation and four 10-bit, 30-MSPS analog-to-digital converters for superior noise performance. 


"TI's latest mixed-signal video decoders demonstrate our on-going commitment to provide high-quality, cost-effective solutions for both the traditional consumer electronic markets as well as the exciting new low-power video applications," said Ron Richter, worldwide marketing manager for TI's mixed signal video group. "Both the

TVP5150

and

TVP5146

surpasses the market requirements for power consumption, video quality and cost to become a major player in products such as mobile-phones, TVs and DVD-recorders. Additionally, we plan to continue our progress as we add a video decoder with '3D comb filter' capabilities to our product line in the first half of 2004 for use in large screen TV applications."


The

TVP5150

and

TVP5146

are high performance mixed-signal video decoders that convert base-band analog NTSC, PAL and SECAM video into digital component video. The

TVP5146

supports up to ten component video inputs including S-Video, YPbPr and RGB. The

TVP5150

supports two composite or one S-Video input. Both products output ITU-R BT.656 and support Macrovision

TM

 copy protection as well as advanced VBI functionality. Evaluation boards, software tools and application notes are now available from TI.


Pricing and Availability

The TVP5150 and TVP5146 multi-standard digital video decoders are in volume production today. Pricing for the TVP5150 is $5.23 each and the TVP5146 is $10.87 for quantities of 10K units.