TI Home > News Releases

News Releases

TI Introduces 1.5-A Switch DC/DC Boost Converters with Linear Regulation Functionality

New 96 Percent Efficient, 3 mm x 3 mm ICs Help Expand Market Opportunities for Battery-Powered Applications

Oct 14, 2003

DALLAS (Oct. 14, 2003) - Texas Instruments Incorporated (TI) (NYSE: TXN) announced today a family of synchronous 1.5-A switch DC/DC boost converters with linear regulation functionality for battery-powered electronics. The converters reduce board space, provide up to 96 percent power conversion efficiency from an input voltage range of 0.9 V to 5.5 V, and enable designers to power innovative applications such as a white LED flash for wireless camera phones. See: power.ti.com/sc03219.


TI's new TPS6102x family of converters support power supplies for personal digital assistants (PDAs), PC peripherals, wireless headsets and other products powered by either a one-cell, two-cell or three-cell alkaline, nickel-cadmium (NiCd), nickel metal-hydride (NiMH), or a one-cell lithium-ion (Li-Ion) or lithium-polymer (Li-Poly) battery. The highly flexible converters provide 200 mA from a 0.9-V input when using a single-cell alkaline battery. The TPS6102x can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery at up to 96 percent power conversion efficiency.
The boost converters generate a stable output voltage that can be adjusted by an external resistor divider or fixed internally on the chip. For maximum power efficiency, the integrated device uses a synchronous rectifier based on a pulse-width modulation (PWM) controller. Unlike typical boost converters, the TPS6102x family can operate in a down-mode with linear regulation if the input voltage reaches or exceeds the output voltage. In this mode, the control circuit changes the behavior of the rectifying integrated switching transistor. The converter then operates as a linear regulator by setting a voltage drop across the transistor high enough to regulate the output voltage. As a result, the output voltage remains regulated even if the input voltage exceeds the nominal output voltage.
Further improving battery life, the TPS6102x enters a power save mode at light loads and can be fully disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery to avoid battery depletion.
For applications that require a dual output, the popular TPS611xx family of DC/DC boost converters with integrated LDO features two independent voltage regulators in a small 4 mm by 4 mm QFN package. For more information on the TPS611xx family, see: power.ti.com/sc02209.

Additonal Features of the TPS6102x:

  • 25 µA (Typ) Quiescent Current 
  • Adjustable Output Voltage up to 5.5 V with Fixed Output Voltage Options
  • Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage 
  • Low Battery Comparator 
  • Over-Temperature Protection

Pricing and Availability

The TPS6102x family of converters is available today in volume from TI and its authorized distributors. The synchronous DC/DC converters come in a 10-pin 3 mm x 3 mm QFN package, and are priced in quantities of 1,000 at $1.39 per unit. Evaluation modules of the TPS61020 are available in less than 24 hours through power.ti.com.