TI Home > News Releases

News Releases

Industry's Fastest 12V CMOS Amplifiers from TI Drive High-Performance 16-Bit Data Converters

Oct 3, 2003

TUCSON, Ariz. (Oct. 3, 2003) - Texas Instruments (TI) Incorporated (NYSE:TXN) today announced a family of low noise, high-speed 12V CMOS operational amplifiers from the company´s Burr-Brown product line. These new amplifiers are ideal for driving 16-bit analog-to-digital converters (ADCs), as well as active filter, transimpedance amplifier, optical networking and portable audio applications. (See www.ti.com/sc03206).


"The OPA725 and OPA726 utilize a proprietary output stage design to achieve 20MHz bandwidth, making these the industry's fastest 12V CMOS op amps. These devices also incorporate innovative circuit design techniques to achieve the very best AC performance available in CMOS amplifiers," said Frank Haupt, strategic marketing engineer of TI's high-performance amplifier products.
The OPA725 and OPA726 combine excellent AC characteristics - 20MHz bandwidth, 30V/us slew rate, 6nV/rtHz noise and 0.0003% harmonic distortion - with fast 16-bit settling time (600ns), low bias currents (less than 200pA) and excellent CMR (>94dB), PSR and AOL (>110dB). As a result, these devices are well suited for buffering high-performance 16-bit ADCs, such as TI's ADS8342 - a 16-bit, 250kSPS, four-channel ADC.
The input common-mode range extends to ground for true single-supply operation. The output swings to within 150mV of the rails, maximizing dynamic range. The shutdown versions (OPAx726) reduce the quiescent to less than 6uA and feature a logic ground pin for easy shutdown in dual supply application.
For ease of use, the OPA725 and OPA726 are fully specified and tested over the full 4V to 12V supply range. All are specified for operation from -40C to +125C.

Available Today

The OPA725 (single version) comes in a SOT23-5 and SO-8. The OPA2725 (dual version) comes in an MSOP-8 and SO-8. The OPA726 (single with shutdown) is packaged in an MSOP-8. The OPA2726 (dual with shutdown) is available in an MSOP-10.


The

OPA725

and

OPA726

are priced from $0.85 in 1,000 piece quantities (suggested resale price). The

OPA2725

and

OPA2726

are priced from $1.35 in 1,000 piece quantities (suggested resale pricing).


All versions are available today from TI and its authorized distributors.